Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AMC0386
Precision, High-Voltage Input,
Isolated Delta-Sigma Modulator with an External Clock
1 Features
- Integrated, high-voltage resistive divider for direct AC or DC voltage sensing without external resistors
- Better than 1% accuracy over temperature and lifetime without system-level calibration
- Supply voltage range:
- High-side (AVDD): 3.0V to 5.5V
- Low-side (DVDD): 2.7V to 5.5V
- Low DC errors:
- Offset error: ±0.9mV (maximum)
- Offset drift: ±7µV/°C (maximum)
- Attenuation error: ±0.25% (maximum)
- Attenuation drift: ±30ppm/°C (maximum)
- High CMTI: 150V/ns (minimum)
- Missing high-side supply detection
- Low EMI: Meets CISPR-11 and CISPR-25 limits
- Available input options:
- AMC0386M06: ±600V,
10MΩ
- AMC0386M10: ±1000V,
12.5MΩ
- Safety-related certifications:
- 7000VPK reinforced isolation per DIN EN IEC 60747-17 (VDE 0884-17)
- 5000VRMS isolation for 1 minute per UL1577
- Fully specified over the extended industrial temperature range: –40°C to +125°C