Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AMC1106x Small, High-Precision, Basic Isolated Delta-Sigma Modulators
1 Features
- ±50-mV input voltage range optimized for current measurement with shunt resistors
- Manchester coded or uncoded bitstream options
- Excellent DC performance for high-precision sensing on system level:
- Offset error and drift: ±50 µV, ±1 µV/°C (max)
- Gain error and drift: ±0.2%, ±40 ppm/°C (max)
- 3.3-V operation for reduced power dissipation on both sides of the isolation barrier
- System-level diagnostic features
- High electromagnetic field immunity
(see the ISO72x Digital Isolator Magnetic-Field Immunity application report)
- Safety-related certifications:
- 5657-VPK basic isolation per DIN VDE V 0884-11: 2017-01
- 4000-VRMS isolation for 1 minute per UL1577
- CAN/CSA No. 5A-component acceptance service notice
and DIN EN 61010-1 end equipment standard