SLASF17
November 2021
AMC7932
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Documentation Support
4.1.1
Related Documentation
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
PHP|48
MPQF051B
Thermal pad, mechanical data (Package|Pins)
PHP|48
PPTD394
Orderable Information
slasf17_oa
slasf17_pm
1
Features
32 monotonic 12-bit DACs
Programmable ranges: –10 V to 0 V,
–5 V to 0 V, 0 V to 5 V, and 0 V to 10 V
High current drive capability
Autorange detector
FlexIO pins; ADC and GPIO configurable
AMC7932: 6 FlexIO pins
AMC7932F: 5 FlexIO pins
12-bit, 250-kSPS SAR ADC
Input ranges: 0 V to 5 V and 0 V to 2.5 V
Programmable out-of-range alarms
General-purpose I/O (GPIO)
Built-in sequencing features
Internal 2.5-V reference
Internal temperature sensor
Accuracy: ±2.5°C (maximum)
Resolution: 0.0625°C
SPI-compatible interface: 1.65-V to 5.5-V operation
AMC7932: 3-wire mode
AMC7932F: 4-wire mode
Specified temperature range: –40°C to +125°C
Operating temperature range: –40°C to +150°C