3 Description
The bq24157 is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small WCSP package.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
bq24157 |
WCSP (20-Pin) |
2.1 mm x 2.0 mm |
- For all available packages, see the orderable addendum at the end of the datasheet.
4 Revision History
Changes from D Revision (July 2016) to E Revision
-
Changed Output voltage (with respect to PGND) - SW MIN value From: –0.7 To: –2 in the Absolute Maximum RatingsGo
-
Deleted graphs "Cycle by Cycle Current Limiting in Charge Mode" and "PWM Charging Waveform" from the Typical CharacteristicsGo
-
Deleted list item "Default charge current will be 550 mA, if 68-mΩ sensing resistor is used, since default LOW_CHG = 0." following Table 8Go
Changes from B Revision (October 2013) to C Revision
-
Added ESD Ratings table, Timing Requirements table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sections.Go
-
Changed Features From: Integrated Power FETs for Up To 1.25-A To: Integrated Power FETs for Up To 1.55-AGo
-
Changed the ICHARGE(MAX) row of the Device Comparisons table.Go
-
Changed capacitor from 10-nF to 33-nF for BOOT pin in the Pin Functions table Go
-
Changed Note 1 in the Electrical Characteristics table From: "While in 15-min mode" To: "While in DEFAULT mode"Go
-
Deleted "t15M, 15 minute safety timer" in the Electrical Characteristics tableGo
-
Changed Figure 3 "15 Minute Mode" To: "DEFAULT Mode" and "32 S Mode" To" HOST Mode"Go
-
Changed Figure 8 text note From: "32S mode" To: "HOST MODE" Go
-
Changed Figure 14Go
-
Added Battery Detection at Power Up in DEFAULT Mode Go
-
Changed section 15-Minute Safety Timer To: DEFAULT Mode Go
-
Added Figure 26 and Figure 27Go
-
Changed section title From: Design considerations and potential issues: To: Design Requirements and Potential Issues:Go
Changes from A Revision (March 2013) to B Revision
-
Changed Table 8 Memory location: 05, Bit B5 Function description from "....(default 0)" to ".....(default 1)Go
Changes from * Revision (September 2012) to A Revision
-
Deleted capacitor CO2 from the Typical Application Circuit Go
-
Deleted capacitor CO2 from Figure 23 Go