SLUSB76B February 2013 – May 2015
PRODUCTION DATA.
The bq24157S is a compact, flexible, high-efficiency, USB-friendly switch-mode charge management device for single-cell Li-ion and Li-polymer batteries used in a wide range of portable applications. The charge parameters can be programmed through an I2C interface. The IC integrates a synchronous PWM controller, power MOSFETs, input current sensing, high-accuracy current and voltage regulation, and charge termination, into a small DSBGA package.
The IC charges the battery in three phases: conditioning, constant current, and constant voltage. The input current is automatically limited to the value set by the host.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq24157S | DSBGA (20) | 2.10 mm × 2.00 mm |
Changes from A Revision (June 2014) to B Revision
Changes from * Revision (February 2013) to A Revision