3 Description
The bq24707 and bq24707A devices are high-efficiency, synchronous battery chargers, offering low component count for space-constrained, multi-chemistry battery charging applications.
SMBus controlled input current, charge current, and charge voltage DACs allow for very high regulation accuracies that can be easily programmed by the system power management micro-controller.
The IC uses the internal input current register or external ILIM pin to throttle down PWM modulation to reduce the charge current.
The IC provides an IFAULT output to alarm if any MOSFET fault or input over current occurs. This alarm output allows users to turn off input power selectors when the fault occurs. Meanwhile, an independent comparator with internal reference is available to monitor input current, output current, or output voltage.
The IC charges one-, two-, three-, or four-series Li+ cells, and is available in a 20-pin, 3.5 × 3.5 mm QFN package.
Device Information(1)
PART NUMBER |
PACKAGE |
BODY SIZE (NOM) |
bq24707 |
VQFN (20) |
3.50 mm × 3.50 mm |
bq24707A |
- For all available packages, see the orderable addendum at the end of the data sheet.
4 Revision History
Changes from B Revision (March 2011) to C Revision
-
Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
Changes from A Revision (November 2010) to B Revision
-
Added Features for the bq24707 and bq24707A Go
-
Added device bq24707A to this data sheetGo
-
Added bq24707A to the ORDERING INFORMATION tableGo
-
Added the COMPARISON TABLEGo
-
Added bq24707 only to the test condition of tACOK_FALL_DEG first rowGo
-
Added bq24707A only to the test condition of tACOK_FALL_DEG second rowGo
-
Added (bq24707) to the title of Figure 2Go
-
Added a new paragraph in the Battery Over Voltage Protection (BATOVP) sectionGo
-
Changed the Description of the ACOK Deglitch Time Adjust bit in Table 3Go
-
Changed the Adapter Detect and ACOK Output section. included 1.3s for bq24707 and 1.2ms for bq24707AGo
-
Changed the Description of item U1 in Table 9Go
Changes from * Revision (July 2010) to A Revision
-
Updated the description for the SRN and SRP pinsGo
-
Changed the Functional Block Diagram, Figure 16Go
-
Added Added section: Negative Output Voltage ProtectionGo
-
Deleted C12, added R14 and R15 in Table 9Go