SLUSD36 September 2017
PRODUCTION DATA.
The bq25600C devices are highly-integrated 3.0-A switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The low impedance power path optimizes switch-mode operation efficiency and reduces battery charging time. The I2C serial interface with charging and system settings makes the device a truly flexible solution.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq25600C | DSBGA (30) | 2.2 mm × 2.59 mm |