The bq25708 is a synchronous NVDC battery buck-boost charge controller, offering low component count, high efficiency solution for space-constraint, multi-chemistry battery charging applications.
The NVDC-1 configuration allows the system to be regulated at battery voltage, but not drop below system minimum voltage. The system keeps operating even when the battery is completely discharged or removed. When load power exceeds input source rating, the battery goes into supplement mode and prevents the system from crashing.
The bq25708 charges battery from a wide range of input sources including USB adapter, high voltage USB PD sources and traditional adapters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
bq25708 | WQFN (32) | 4.00 mm × 4.00 mm |
DATE | REVISION | NOTES |
---|---|---|
November 2017 | * | Initial release. |
During power up, the charger sets converter to buck, boost or buck-boost configuration based on input source and battery conditions. The charger automatically transits among buck, boost and buck-boost configuration without host control.
The bq25708 monitors adapter current, battery current and system power. The flexibly programmed PROCHOT output goes directly to CPU for throttle back when needed.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NUMBER | ||
ACN | 2 | PWR | Input current sense resistor negative input. The leakage on ACP and ACN are matched. The series resistors on the ACP and ACN pins are placed between sense resistor and filter cap. Refer to Application and Implementation for ACP/ACN filter design. |
ACP | 3 | PWR | Input current sense resistor positive input. The leakage on ACP and ACN are matched. The series resistors on the ACP and ACN pins are placed between sense resistor and filter cap. Refer to Application and Implementation for ACP/ACN filter design. |
BATDRV | 21 | O | P-channel battery FET (BATFET) gate driver output. It is shorted to VSYS to turn off the BATFET. It goes 10 V below VSYS to fully turn on BATFET. BATFET is in linear mode to regulate VSYS at minimum system voltage when battery is depleted. BATFET is fully on during fast charge and supplement mode. |
BTST1 | 30 | PWR | Buck mode high side power MOSFET driver power supply. Connect a 0.047-µF capacitor between SW1 and BTST1. The bootstrap diode between REGN and BTST1 is integrated. |
BTST2 | 25 | PWR | Boost mode high side power MOSFET driver power supply. Connect a 0.047-μF capacitor between SW2 and BTST2. The bootstrap diode between REGN and BTST2 is integrated. |
CELL_BATPRESZ | 18 | I | Battery cell selection pin for 1–4 cell battery setting. CELL_BATPRESZ pin is biased from VDDA. CELL_BATPRESZ pin also sets SYSOVP threshold to 5 V for 1-cell, 12 V for 2-cell , and 19.5 for 3-cell/4-cell. CELL_BATPRESZ pin is pulled below VCELL_BATPRESZ_FALL to indicate battery removal. The device exits LEARN mode, and disables charge. REG0x15() goes back to default. |
CHRG_OK | 4 | O | Open drain active high indicator to inform the system good power source is connected to the charger input. Connect to the pullup rail via 10-kΩ resistor. When VBUS rises above 3.5V or falls below 24.5V, CHRG_OK is HIGH after 50ms deglitch time. When VBUS is falls below 3.2V or rises above 26V, CHRG_OK is LOW. |
CMPIN | 14 | I | Input of independent comparator. The independent comparator compares the voltage sensed on CMPIN pin to internal reference, and its output is on CMPOUT pin. Internal reference, output polarity and deglitch time is selectable by SMBus. With polarity HIGH (REG0x30[6]=1), place a resistor between CMPIN and CMPOUT to program hysteresis. With polarity LOW (REG0x30[6]=0), the internal hysteresis is 100 mV. If the independent comparator is not in use, tie CMPIN to ground. |
CMPOUT | 15 | O | Open-drain output of independent comparator. Place pullup resistor from CMPOUT to pullup supply rail. Internal reference, output polarity and deglitch time are selectable by SMBus. |
COMP2 | 17 | I | Buck boost converter compensation pin 2. Refer to bq25700 EVM schematic for COMP2 pin RC network. |
COMP1 | 16 | I | Buck boost converter compensation pin 1. Refer to bq25700 EVM schematic for COMP1 pin RC network. |
NC | 5 | Not Connected | |
HIDRV1 | 31 | O | Buck mode high side power MOSFET (Q1) driver. Connect to high side n-channel MOSFET gate. |
HIDRV2 | 24 | O | Boost mode high side power MOSFET(Q4) driver. Connect to high side n-channel MOSFET gate. |
IADPT | 8 | O | Buffered adapter current output. V(IADPT) = 20 or 40 × (V(ACP) – V(ACN)). With ratio selectable in REG0x12[4]. Place a resistor from the IADPT pin to ground corresponding to inductor in use. For 2.2 µH, the resistor is 100 kΩ. Place 100-pF or less ceramic decoupling capacitor from IADPT pin to ground. IADPT output voltage is clamped below 3.3 V. |
IBAT | 9 | O | Buffered battery current selected by SMBus. V(IBAT) = 8 or 16 × (V(SRP) – V(SRN)) for charge current, or V(IBAT) = 8 or 16 × (V(SRN) – V(SRP)) for discharge current, with ratio selectable in REG0x12[3]. Place 100-pF or less ceramic decoupling capacitor from IBAT pin to ground. This pin can be floating if not in use. Its output voltage is clamped below 3.3 V. |
ILIM_HIZ | 6 | I | Input current limit input. Program ILIM_HIZ voltage by connecting a resistor divider from supply rail to ILIM_HIZ pin to ground. The pin voltage is calculated as: V(ILIM_HIZ) = 1 V + 40 × IDPM × RAC, in which IDPM is the target input current. The input current limit used by the charger is the lower setting of ILIM_HIZ pin and REG0x3F(). When the pin voltage is below 0.4 V, the device enters Hi-Z mode with low quiescent current. When the pin voltage is above 0.8 V, the device is out of Hi-Z mode. |
LODRV1 | 29 | O | Buck mode low side power MOSFET (Q2) driver. Connect to low side n-channel MOSFET gate. |
LODRV2 | 26 | O | Boost mode low side power MOSFET (Q3) driver. Connect to low side n-channel MOSFET gate. |
PGND | 27 | GND | Device power ground. |
PROCHOT | 11 | O | Active low open drain output of processor hot indicator. It monitors adapter input current, battery discharge current, and system voltage. After any event in the PROCHOT profile is triggered, a pulse is asserted. The minimum pulse width is adjustable in REG0x33[5:2]. |
PSYS | 10 | O | Current mode system power monitor. The output current is proportional to the total power from the adapter and battery. The gain is selectable through SMBus. Place a resistor from PSYS to ground to generate output voltage. This pin can be floating if not in use. Its output voltage is clamped below 3.3 V. Place a capacitor in parallel with the resistor for filtering. |
REGN | 28 | PWR | 6-V linear regulator output supplied from VBUS or VSYS. The LDO is active when VBUS above UVLO. Connect a 2.2- or 3.3-μF ceramic capacitor from REGN to power ground. REGN pin output is for power stage gate drive. |
SCL | 13 | I | SMBus clock input. Connect to clock line from the host controller or smart battery. Connect a 10-kΩ pullup resistor according to SMBus specifications. |
SDA | 12 | I/O | SMBus open-drain data I/O. Connect to data line from the host controller or smart battery. Connect a 10-kΩ pullup resistor according to SMBus specifications. |
SRN | 19 | PWR | Charge current sense resistor negative input. SRN pin is for battery voltage sensing as well. Connect SRN pin with optional 0.1-μF ceramic capacitor to GND for common-mode filtering. Connect a 0.1-μF ceramic capacitor from SRP to SRN to provide differential mode filtering. The leakage current on SRP and SRN are matched. For reverse battery plug-in protection, 10-Ω series resistors are placed on SRP and SRN. |
SRP | 20 | PWR | Charge current sense resistor positive input. Connect 0.1-μF ceramic capacitor from SRP to SRN to provide differential mode filtering. The leakage current on SRP and SRN are matched. For reverse battery plug-in protection, 10-Ω series resistors are placed on SRP and SRN. Connect SRP pin with optional 0.1-uF ceramic capacitor to GND for common-mode filtering. |
SW1 | 32 | PWR | Buck mode high side power MOSFET driver source. Connect to the source of the high side n-channel MOSFET. |
SW2 | 23 | PWR | Boost mode high side power MOSFET driver source. Connect to the source of the high side n-channel MOSFET. |
VBUS | 1 | PWR | Charger input voltage. An input low pass filter of 1 Ω and 0.47 µF (minimum) is recommended. |
VDDA | 7 | PWR | Internal reference bias pin. Connect a 10-Ω resistor from REGN to VDDA and a 1-μF ceramic capacitor from VDDA to power ground. |
VSYS | 22 | PWR | Charger system voltage sensing. The system voltage regulation limit is programmed in REG0x15() and REG0x3E(). |
Thermal pad | – | – | Exposed pad beneath the IC. Analog ground and power ground star-connected near the IC's ground. Always solder thermal pad to the board, and have vias on the thermal pad plane connecting to power ground planes. It also serves as a thermal pad to dissipate the heat. |