Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
bq27545-G1 Single-Cell Li-Ion Battery Fuel Gauge For Battery Pack Integration
1 Features
- Battery Fuel Gauge for 1-Series (1sXp) Li-Ion Applications up to 14500-mAh Capacity
- Microcontroller Peripheral Provides:
- Internal or External Temperature Sensor for Battery Temperature Reporting
- SHA-1/HMAC Authentication
- Lifetime Data Logging
- 64 Bytes of Non-Volatile Scratch Pad FLASH
- Battery Fuel Gauging Based on Patented Impedance Track™ Technology
- Models Battery Discharge Curve for Accurate Time-To-Empty Predictions
- Automatically Adjusts for Battery Aging, Battery Self-Discharge, and Temperature and Rate Inefficiencies
- Low-Value Sense Resistor (5 mΩ to 20 mΩ)
- Advanced Fuel Gauging Features
- Internal Short Detection
- Tab Disconnection Detection
- HDQ and I2C™ Interface Formats for Communication with Host System
- Small 15-Ball Nano-Free™ (DSBGA) Packaging
2 Applications
- Smartphones
- Tablets
- Digital Still and Video Cameras
- Handheld Terminals
- MP3 or Multimedia Players