Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
BQ297xx Cost-Effective Voltage and Current Protection Integrated Circuit for Single-Cell Li-Ion and Li-Polymer Batteries
1 Features
- Input voltage range pack+: VSS –
0.3V to 12V
- FET drive:
- CHG and DSG FET drive
output
- Voltage sensing across external
FETs for overcurrent protection (OCP) is within ±5mV (typical)
- Fault detection
- Overcharge detection
(OVP)
- Over-discharge detection
(UVP)
- Charge overcurrent
detection (OCC)
- Discharge overcurrent
detection (OCD)
- Load short-circuit
detection (SCP)
- Zero voltage charging for
depleted battery
- Factory programmed fault
protection thresholds
- Fault detection voltage
thresholds
- Fault trigger timers
- Fault recovery
timers
- Modes of operation without
battery charger enabled
- NORMAL mode
ICC = 4µA
- Shutdown Iq = 100nA
- Operating temperature range
TA = –40°C to +85°C
- Package:
- 6-pin DSE (1.50mm ×
1.50mm × 0.75mm)