SWRS123D July   2013  – October 2014 CC1200

PRODUCTION DATA.  

  1. 1 Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Functional Block Diagram
  2. 2Revision History
  3. 3Terminal Configuration and Functions
    1. 3.1 Pin Diagram
    2. 3.2 Pin Configuration
  4. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Handling Ratings
    3. 4.3  Recommended Operating Conditions (General Characteristics)
    4. 4.4  Thermal Resistance Characteristics for RHB Package
    5. 4.5  RF Characteristics
    6. 4.6  Regulatory Standards
    7. 4.7  Current Consumption, Static Modes
    8. 4.8  Current Consumption, Transmit Modes
      1. 4.8.1 868-, 915-, and 920-MHz Bands (High-Performance Mode)
      2. 4.8.2 433-MHz Band (High-Performance Mode)
      3. 4.8.3 169-MHz Band (High-Performance Mode)
      4. 4.8.4 Low-Power Mode
    9. 4.9  Current Consumption, Receive Modes
      1. 4.9.1 High-Performance Mode
      2. 4.9.2 Low-Power Mode
    10. 4.10 Receive Parameters
      1. 4.10.1 General Receive Parameters (High-Performance Mode)
      2. 4.10.2 RX Performance in 868-, 915-, and 920-MHz Bands (High-Performance Mode)
      3. 4.10.3 RX Performance in 433-MHz Band (High-Performance Mode)
      4. 4.10.4 RX Performance in 169-MHz Band (High-Performance Mode)
      5. 4.10.5 RX Performance in Low-Power Mode
    11. 4.11 Transmit Parameters
    12. 4.12 PLL Parameters
      1. 4.12.1 High-Performance Mode
      2. 4.12.2 Low-Power Mode
    13. 4.13 Wake-up and Timing
    14. 4.14 40-MHz Crystal Oscillator
    15. 4.15 40-MHz Clock Input (TCXO)data to TCXO table
    16. 4.16 32-kHz Clock Input
    17. 4.17 40-kHz RC Oscillator
    18. 4.18 I/O and Reset
    19. 4.19 Temperature Sensor
    20. 4.20 Typical Characteristics
  5. 5Detailed Description
    1. 5.1 Block Diagram
    2. 5.2 Frequency Synthesizer
    3. 5.3 Receiver
    4. 5.4 Transmitter
    5. 5.5 Radio Control and User Interface
    6. 5.6 Enhanced Wake-On-Radio (eWOR)
    7. 5.7 RX Sniff Mode
    8. 5.8 Antenna Diversity
    9. 5.9 WaveMatch
  6. 6Typical Application Circuit
  7. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
        1. 7.1.1.1 Configuration Software
      2. 7.1.2 Device and Development-Support Tool Nomenclature
    2. 7.2 Documentation Support
    3. 7.3 Community Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  8. 8Mechanical Packaging and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Device Overview

1.1 Features

  • RF Performance and Analog Features:
    • High-Performance, Single-Chip Transceiver
      • Excellent Receiver Sensitivity:
        • –123 dBm at 1.2 kbps
        • –109 dBm at 50 kbps
      • Blocking Performance: 86 dB at 10 MHz
      • Adjacent Channel Selectivity: Up to 60 dB at 12.5-kHz Offset
      • Very Low Phase Noise: –114 dBc/Hz at
        10-kHz Offset (169 MHz)
    • Programmable Output Power Up to +16 dBm With 0.4-dB Step Size
    • Automatic Output Power Ramping
    • Supported Modulation Formats:
      2-FSK, 2-GFSK, 4-FSK, 4-GFSK, MSK, OOK
    • Supports Data Rate Up to 1.25 Mbps in Transmit and Receive
  • Low Current Consumption:
    • Enhanced Wake-On-Radio (eWOR) Functionality for Automatic Low-Power Receive Polling
    • Power Down: 0.12 μA (0.5 μA With eWOR Timer Active)
      • RX: 0.5 mA in RX Sniff Mode
      • RX: 19 mA Peak Current in Low-Power Mode
      • RX: 23 mA Peak Current in High-Performance Mode
      • TX: 46 mA at +14 dBm
  • Other:
    • Data FIFOs: Separate 128-Byte RX and TX
    • Support for Seamless Integration With the CC1190 Device for Increased Range Providing up to 3-dB Improvement in RX Sensitivity and up to +27 dBm TX Output Power
  • Digital Features:
    • WaveMatch: Advanced Digital Signal Processing for Improved Sync Detect Performance
    • Security: Hardware AES128 Accelerator
    • Data FIFOs: Separate 128-Byte RX and TX
    • Includes Functions for Antenna Diversity Support
    • Support for Retransmission
    • Support for Auto-Acknowledge of Received Packets
    • Automatic Clear Channel Assessment (CCA) for Listen-Before-Talk (LBT) Systems
    • Built-in Coding Gain Support for Increased Range and Robustness
    • Digital RSSI Measurement
    • Improved OOK Shaping for Less Occupied Bandwidth, Enabling Higher Output Power While Meeting Regulatory Requirements
  • Dedicated Packet Handling for 802.15.4g:
    • CRC 16/32
    • FEC, Dual Sync Detection (FEC and non-FEC Packets)
    • Whitening
  • General:
    • RoHS-Compliant 5-mm x 5-mm No-Lead QFN 32-Pin Package (RHB)
    • Pin-Compatible With the CC1120 Device
  • Regulations – Suitable for Systems Targeting Compliance With
    • Europe: ETSI EN 300 220, EN 54-25
    • US: FCC CFR47 Part 15, FCC CFR47 Part 90
    • Japan: ARIB STD-T30, T67, T108

1.2 Applications

  • Low-Power, High-Performance, Wireless Systems With Data Rate Up to 1250 kbps
  • ISM/SRD Bands: 169, 433, 868, 915, and
    920 MHz
  • Possible Support for Additional Frequency Bands: 137 to 158.3 MHz, 205 to 237.5 MHz, and 274 to 316.6 MHz
  • Smart Metering (AMR/AMI)
  • Home and Building Automation
  • Wireless Alarm and Security Systems
  • Industrial Monitoring and Control
  • Wireless Healthcare Applications
  • Wireless Sensor Networks and Active RFID
  • IEEE 802.15.4g Applications
  • Wireless M-Bus, All Modes

1.3 Description

The CC1200 device is a fully integrated single-chip radio transceiver designed for high performance at very low-power and low-voltage operation in cost-effective wireless systems. All filters are integrated, thus removing the need for costly external SAW and IF filters. The device is mainly intended for the ISM (Industrial, Scientific, and Medical) and SRD (Short Range Device) frequency bands at 164–190 MHz, 410–475 MHz, and 820–950 MHz.

The CC1200 device provides extensive hardware support for packet handling, data buffering, burst transmissions, clear channel assessment, link quality indication, and Wake-On-Radio. The main operating parameters of the CC1200 device can be controlled through an SPI interface. In a typical system, the CC1200 device will be used with a microcontroller and only a few external passive components.

The CC1200 and the CC1120 devices are both part of the high-performance transceiver family. The CC1120 device is more optimized toward narrowband applications, while the CC1200 device is optimized toward wideband applications but can also effectively cover narrowband down to 12.5-kHz channels.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE
CC1200RHB VQFN (32) 5.00 mm x 5.00 mm
(1) For more information, see Section 8, Mechanical Packaging and Orderable Information

1.4 Functional Block Diagram

Figure 1-1 shows the system block diagram of the CC120x family of devices.

bd_system_swrs123.gifFigure 1-1 Functional Block Diagram