CC2640R2F-Q1 SimpleLink™ Bluetooth® Low Energy Wireless MCU for Automotive
1 Features
Qualified for automotive applications
AEC-Q100 qualified with the following results:
Device temperature grade 2: –40°C to +105°C ambient operating temperature range
Device HBM ESD Classification Level 2
Device CDM ESD Classification Level C3
Microcontroller
Powerful Arm®Cortex®-M3
EEMBC CoreMark® Score: 142
Up to 48MHz clock speed
275KB nonvolatile memory, including 128KB in-system Programmable Flash
Up to 28KB system SRAM, of which 20KB is ultra-low leakage SRAM
8KB SRAM for Cache or system RAM use
2-pin cJTAG and JTAG debugging
Supports Over-the-Air (OTA) upgrade
Ultra-low power sensor controller
Can run autonomously from the rest of the system
16-bit architecture
2-KB ultra-low leakage SRAM for code and data
Efficient code size architecture, placing drivers, Bluetooth Low Energy® Controller, and bootloader in ROM to make more flash available for the application
RoHS-compliant automotive grade package
7mm × 7mm RGZ VQFN48 with wettable flanks>
Peripherals
31 GPIOs, all digital peripheral pins can be routed to any GPIO
Four general-purpose timer modules (eight 16-bit or four 32-bit timers, PWM each)
12-bit ADC, 200-ksamples/s, 8-channel analog MUX
Continuous time comparator
Ultra-low power analog comparator
Programmable current source
UART
2× SSI (SPI, MICROWIRE, TI)
I2C, I2S
Real-time clock (RTC)
AES-128 security module
True random number generator (TRNG)
Support for eight capacitive-sensing buttons
Integrated temperature sensor
External system
On-chip internal DC/DC converter
Very few external components
Seamless integration with the SimpleLink™ CC2590 and CC2592 range extenders
Low power
Wide supply voltage range: 1.8V to 3.8V
Active mode RX: 6.1mA
Active mode TX at 0dBm: 7.0mA
Active mode TX at +5dBm: 9.3mA
Active mode MCU: 61µA/MHz
Active mode MCU: 48.5 CoreMark/mA
Active mode sensor controller: 0.4mA + 8.2µA/MHz
Standby: 1.3µA (RTC running and RAM/CPU retention)
Shutdown: 150nA (wake up on external events)
RF section
2.4GHz RF transceiver compatible with Bluetooth Low Energy (BLE) 4.2 and 5 specifications
Excellent receiver sensitivity (–97dBm for Bluetooth Low Energy 1Mbps), selectivity, and blocking performance
Programmable output power up to +5dBm
Link budget of 102dB for Bluetooth Low Energy 1Mbps
Suitable for systems targeting compliance with worldwide radio frequency regulations