SCHS097F November 1998 – March 2017 CD40106B
PRODUCTION DATA.
The CD40106B device consists of six Schmitt-Trigger inputs. Each circuit functions as an inverter with Schmitt-Trigger input. The trigger switches at different points for positive- and negative-going signals. The difference between the positive-going voltage (VP) and the negative-going voltages (VN) is defined as hysteresis voltage (VH).
The CD40106B device is supplied in ceramic packaging (J) as well as standard packaging (D, N, NS, PW). All CD40106B devices are rated for –55°C to +125°C ambient temperature operation.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD40106BF | CDIP (14) | 6.92 mm x 19.94 mm |
CD40106BE | PDIP (14) | 6.30 mm x 19.31 mm |
CD40106BM | SOIC (14) | 3.90 mm x 8.65 mm |
CD40106BNSR | SO (14) | 5.30 mm x 10.20 mm |
CD40106BPWR | TSSOP (14) | 4.40 mm x 5.00 mm |