CD4053B-Q1 Automotive CMOS Single 8-Channel Analog
Multiplexer or Demultiplexer with Logic-Level Conversion
1 Features
AEC-Q100 qualified for automotive applications:
Temperature grade 1: –45°C to +125°C, TA
Wide range of digital and analog signal levels:
Digital: 3V to 20V
Analog: ≤ 20VP-P
Low ON resistance, 125Ω (typical) over 15VP-P signal input range for VDD – VEE =
18V
High OFF resistance, channel leakage of ±100pA (typical) at VDD – VEE = 18V
Logic-level conversion for digital addressing signals of 3V to 20V (VDD – VSS =
3V to 20V) to switch analog signals to 20VP-P (VDD – VEE = 20V) matched switch
characteristics, rON = 5Ω (typical) for VDD – VEE = 15V very low
quiescent power dissipation under all digital-control input and supply
conditions, 0.2µW (typical) at VDD – VSS = VDD – VEE = 10V
Binary address decoding on chip
5V, 10V, and 15V parametric ratings
100% tested for quiescent current at 20V
Maximum input current of 1µA at 18V over full package temperature range, 100nA
at 18V and 25°C