Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4ACT74
Dual Positive-Edge-Triggered D-type Flip-flops with Clear and Preset
1 Features
- Inputs are TTL-voltage compatible
- Speed of bipolar F, AS, and S,
with significantly reduced power consumption
- Balanced propagation delays
- ±24mA output drive current
- SCR-latchup-resistant CMOS
process and circuit design
- Exceeds 2kV ESD protection per
MIL-STD-883, method 3015