Refer to the PDF data sheet for device specific package drawings
The ’HC365, ’HCT365, and ’HC366 silicon gate CMOS three-state buffers are general purpose high-speed non-inverting and inverting buffers.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC365 | J (CERDIP, 16) | 19.56 x 6.92 mm |
CD54HC366 | J (CERDIP, 16) | 19.56 x 6.92 mm |
CD54HCT365 | J (CERDIP, 16) | 19.56 x 6.92 mm |
CD74HC365 | N (PDIP, 16) | 19.30 x 6.35 mm |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
CD74HC366 | N (PDIP, 16) | 19.30 x 6.35 mm |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
CD74HCT365 | N (PDIP, 16) | 19.30 x 6.35 mm |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm | |
D (SOIC, 16) | 9.90 x 3.90 mm |
Changes from Revision C (October 2003) to Revision D (July 2022)
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | OE1 | I | Output Enable 1, Active Low |
2 | 1A | I | 1A Input |
3 | 1Y | O | 1Y Output |
4 | 2A | I | 2A Input |
5 | 2Y | O | 2Y Output |
6 | 3A | I | 3A Input |
7 | 3Y | O | 3Y Output |
8 | GND | — | Ground Pin |
9 | 4Y | O | 4Y Output |
10 | 4A | I | 4A Input |
11 | 5Y | O | 5Y Output |
12 | 5A | I | 5A Input |
13 | 6Y | O | 6Y Output |
14 | 6A | I | 6A Input |
15 | OE2 | I | Output Enable 2, Active Low |
16 | VCC | — | Power Pin |