SCHS192C November 1998 – July 2022 CD54HC640 , CD54HCT640 , CD74HC640 , CD74HCT640
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC640 and CDx4HCT640 are inverting octal bus transceivers with 3-state outputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC640 | J (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HC640 | N (PDIP, 20) | 25.4 mm × 6.35 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
CD54HCT640 | J (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HCT640 | N (PDIP, 20) | 25.40 mm × 6.35 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm |
Changes from Revision B (April 2003) to Revision C (July 2022)