Refer to the PDF data sheet for device specific package drawings
±24mA output drive current
– Fanout to 15 F devices
The ’AC02 devices contain four independent 2-input NOR gates that perform the Boolean function Y = A•B or Y = A + B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC02 | N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |
D (SOIC, 14) | 9.9mm × 6mm | 9.9mm × 3.9mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | CDx4AC02 | ||
SOIC, PDIP, CDIP | |||
1A | 2 | I | 1A Input |
1B | 3 | I | 1B Input |
1Y | 1 | O | 1Y Output |
2A | 5 | I | 2A Input |
2B | 6 | I | 2B Input |
2Y | 4 | O | 2Y Output |
3A | 8 | I | 3A Input |
3B | 9 | I | 3B Input |
3Y | 10 | O | 3Y Output |
4A | 11 | I | 4A Input |
4B | 12 | I | 4B Input |
4Y | 13 | O | 4Y Output |
GND | 7 | — | Ground Pin |
NC | — | — | No Connection |
VCC | 14 | — | Power Pin |