Refer to the PDF data sheet for device specific package drawings
The ’AC138 decoders/demultiplexers are designed for high-performance memory-decoding and data-routing applications that require very short propagation-delay times. In high-performance memory systems, these decoders can be used to minimize the effects of system decoding.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC138 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm | |
N (PDIP, 16) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00mm × 4.40mm |