SCHS287C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The RCA CD54/74AC240, CD54/74AC241, and CD54/74AC244 and the CD54/74ACT240, CD54/74ACT241, and CD54/74ACT244 3-state octal buffer/line drivers use the RCA ADVANCED CMOS technology.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC/ACT24x | DW (SOIC, 20) | 12.8mm x 10.3mm | 12.8mm x 7.5mm |
N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm x 6.35mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1OE | 1 | I | Bank 1, output enable, active low |
1A0 | 2 | I | Bank 1, channel 1 input |
2Y3 | 3 | O | Bank 2, channel 4 output |
1A1 | 4 | I | Bank 1, channel 2 input |
2Y2 | 5 | O | Bank 2, channel 3 output |
1A2 | 6 | I | Bank 1, channel 3 input |
2Y1 | 7 | O | Bank 2, channel 2 output |
1A3 | 8 | I | Bank 1, channel 4 input |
2Y0 | 9 | O | Bank 2, channel 1 output |
GND | 10 |
G |
Ground |
2A0 | 11 | I | Bank 2, channel 1 input |
1Y3 | 12 | O | Bank 1, channel 4 output |
2A1 | 13 | I | Bank 2, channel 2 input |
1Y2 | 14 | O | Bank 1, channel 3 output |
2A2 | 15 | I | Bank 2, channel 3 input |
1Y1 | 16 | O | Bank 1, channel 2 output |
2A3 | 17 | I | Bank 2, channel 4 input |
1Y0 | 18 | O | Bank 1, channel 1 output |
2OE | 19 | I | Bank 2, output enable, active low |
VCC | 20 |
P |
Positive supply |
Thermal pad(2) | — | The thermal pad can be connected to GND or left floating. Do not connect to any other signal or supply |