Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4AC373, CDx4ACT373 Octal Transparent Latch,
3-State
1 Features
- SCR-Latchup-resistant CMOS process and circuit
design
- Speed of bipolar FAST*/AS/S with significantly
reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and
balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST* ICs
- qDrives 50ohm
transmission lines
(1)