Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4AC574, CDx4ACT574 Octal D-Type Flip-Flop,
3-State Positive-Edge-Triggered
1 Features
- SCR-latchup-resistant CMOS
process and circuit design
- Speed of bipolar FAST*/AS/S with
significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V
operation and balanced noise immunity at 30% of the supply
- ± 24mA output drive current
- Fanout to 15 FAST* ICs
- Drives 50ohm
transmission lines
(1)