SCHS119B November 1998 – July 2022 CD54HC245 , CD54HCT245 , CD74HC245 , CD74HCT245
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC(T)245 is an octal bus transceiver with 3-state outputs. All eight channels are controlled by the direction (DIR) pin and output enable (OE) pin.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC245F | J (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HC245 | N (PDIP, 20) | 25.40 mm × 6.35 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm | |
CD54HCT245F | J (CDIP, 20) | 26.92 mm × 6.92 mm |
CD74HCT245 | N (PDIP, 20) | 25.40 mm × 6.35 mm |
DW (SOIC, 20) | 12.80 mm × 7.50 mm |
Changes from Revision A (April 2003) to Revision B (July 2022)