SCHS208E February 1998 – July 2024 CD54HC4066 , CD74HC4066 , CD74HCT4066
PRODUCTION DATA
The ’HC4066 and CD74HCT4066 devices contain four independent digitally controlled analog switches that use silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.
These switches feature the characteristic linear ON resistance of the metal-gate CD4066B device. Each switch is turned on by a high-level voltage on its control input.
PART NUMBER | TEMP. RANGE (°C) | PACKAGE(1) |
---|---|---|
CD74HC4066 | -55 to 125 | D (SOIC, 14) |
-55 to 125 | PW (TSSOP, 14) | |
CD74HCT4066 | -55 to 125 | D (SOIC, 14) |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1Y | 1 | I/O | Input/Output for Switch 1 |
1Z | 2 | I/O | Input/Output for Switch 1 |
2Z | 3 | I/O | Input/Output for Switch 2 |
2Y | 4 | I/O | Input/Output for Switch 2 |
2E | 5 | I | Control pin for Switch 2 |
3E | 6 | I | Control pin for Switch 3 |
GND | 7 | - |
Ground Pin |
3Y | 8 | I/O | Input/Output for Switch 3 |
3Z | 9 | I/O | Input/Output for Switch 3 |
4Z | 10 | I/O | Input/Output for Switch 4 |
4Y | 11 | I/O | Input/Output for Switch 4 |
4E | 12 | I | Control pin for Switch 4 |
1E | 13 | I | Control pin for Switch 1 |
VCC | 14 | - | Power Pin |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC HCT | DC Supply voltage | –0.5 | 7 | V | |
VCC HC(1) | -0.5 | 10.5 | V | ||
IIK | DC input diode current | For VI < -0.5V or VI > VCC + 0.5V | –20 | 20 | mA |
IO | DC switch current(2) | For VI< -0.5V or VI > VCC + 0.5V | -20 | 20 | mA |
IOK | DC Output diode current | For VO < -0.5V or VO > VCC + -0.5V | -25 | 25 | mA |
DC Output Source or Sink Current per Output Pin, IO | For VO > -0.5V or VO < VCC + -0.5V | –25 | 25 | mA | |
ICC | DC VCC or ground current | –50 | 50 | mA | |
TJMAX | Maximum junction temperature (Plastic Package) | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±500 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±200 |
THERMAL METRIC | CD74HCx4066 | UNIT | |||
---|---|---|---|---|---|
D (SOIC) | PW (TSSOP) | ||||
14 PINS | 14 PINS | ||||
RθJA | Junction-to-ambient thermal resistance | 108.4 | 133.9 | °C/W |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage range (TA = full package temperature range)(2) | CD54 and 74HC types | 2 | 10 | V | |
CD54 and 74HCT types | 4.5 | 5.5 | ||||
VIS | Analog switch I/O voltage | 0 | VCC | V | ||
TA | Ambient temperature | –55 | 125 | °C | ||
tr , tf | Input rise and fall times | 2 V | 0 | 1000 | ns | |
4.5 V | 0 | 500 | ||||
6 V | 0 | 400 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | ||||||||||
VIS (V) | VI (V) | VCC (V) | TA | |||||||
High Level Input Voltage | VIH | 2 | 25°C | 1.5 | V | |||||
–40°C to +85°C | 1.5 | |||||||||
–55°C to +125°C | 1.5 | |||||||||
4.5 | 25°C | 3.15 | ||||||||
–40°C to +85°C | 3.15 | |||||||||
–55°C to +125°C | 3.15 | |||||||||
9 | 25°C | 6.3 | ||||||||
–40°C to +85°C | 6.3 | |||||||||
–55°C to +125°C | 6.3 | |||||||||
Low Level Input Voltage | VIL | 2 | 25°C | 0.5 | V | |||||
–40°C to +85°C | 0.5 | |||||||||
–55°C to +125°C | 0.5 | |||||||||
4.5 | 25°C | 1.35 | ||||||||
–40°C to +85°C | 1.35 | |||||||||
–55°C to +125°C | 1.35 | |||||||||
9 | 25°C | 2.7 | ||||||||
–40°C to +85°C | 2.7 | |||||||||
–55°C to +125°C | 2.7 | |||||||||
"ON" Resistance IO = 1mA | RON | VCC or GND | VCC | 4.5 | 25°C | 25 | 80 | Ω | ||
–40°C to +85°C | 106 | |||||||||
–55°C to +125°C | 128 | |||||||||
6 | 25°C | 20 | 75 | |||||||
–40°C to +85°C | 94 | |||||||||
–55°C to +125°C | 113 | |||||||||
9 | 25°C | 15 | 60 | |||||||
–40°C to +85°C | 78 | |||||||||
–55°C to +125°C | 95 | |||||||||
VCC to GND | 4.5 | 25°C | 35 | 95 | Ω | |||||
–40°C to +85°C | 118 | |||||||||
–55°C to +125°C | 142 | |||||||||
6 | 25°C | 24 | 84 | |||||||
–40°C to +85°C | 105 | |||||||||
–55°C to +125°C | 126 | |||||||||
9 | 25°C | 31 | 70 | |||||||
–40°C to +85°C | 88 | |||||||||
–55°C to +125°C | 105 | |||||||||
"ON" Resistance Between Any Two Switches | ▲RON | VCC | 4.5 | 25°C | 1 | Ω |
||||
VCC | 6 | 25°C | 0.75 | |||||||
VCC | 9 | 25°C | 0.5 | |||||||
Off-Switch Leakage Current | IZ | VCC or GND | VIL | 10 | 25°C |
±0.1 | µA | |||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Input Leakage Current (Any Control) | IIL | VCC or GND | 10 | 25°C |
±0.1 | µA | ||||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Quiescent Device Current |
ICC | VCC or GND | 6 | 25°C |
18.5 | µA | ||||
–55°C to 85°C | 20 | |||||||||
–55°C to 125°C | 40 | |||||||||
10 | 25°C |
35 | ||||||||
–55°C to 85°C | 160 | |||||||||
–55°C to 125°C | 320 | |||||||||
CONTROL (ADDRESS OR INHIBIT), VC |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS) | ||||||||||
VIS (V) | VI (V) | VCC (V) | TA | |||||||
High Level Input Voltage | VIH | 4.5 to 5.5 | 25°C | 2 | V | |||||
–40°C to +85°C | 2 | |||||||||
–55°C to +125°C | 2 | |||||||||
Low Level Input Voltage | VIL | 25°C | 0.8 | V | ||||||
–40°C to +85°C | 0.8 | |||||||||
–55°C to +125°C | 0.8 | |||||||||
"ON" Resistance IO = 1mA | RON | VCC or GND | VCC | 4.5 | 25°C | 25 | 80 | Ω | ||
–40°C to +85°C | 106 | |||||||||
–55°C to +125°C | 128 | |||||||||
VCC to GND | 25°C | 35 | 95 | Ω | ||||||
–40°C to +85°C | 118 | |||||||||
–55°C to +125°C | 142 | |||||||||
"ON" Resistance Between Any Two Switches | ▲RON | VCC | 4.5 | 25°C | 1 | Ω |
||||
Off-Switch Leakage Current | IZ | VCC or GND | VIL | 5.5 | 25°C |
±0.1 | µA | |||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Input Leakage Current (Any Control) | IIL | VCC or GND | 5.5 | 25°C |
±0.1 | µA | ||||
–55°C to 85°C | ±1 | |||||||||
–55°C to 125°C | ±1 | |||||||||
Quiescent Device Current |
ICC | VCC or GND | 5.5 | 25°C |
2 | µA | ||||
–55°C to 85°C | 20 | |||||||||
–55°C to 125°C | 40 | |||||||||
Additional Quiescent Device Current Per Input Pin: 1 Unit Load |
▲ICC | VCC - 2.1 | 4.5 to 5.5 | 25°C |
100 | 360 | ||||
–55°C to 85°C | 450 | |||||||||
–55°C to 125°C | 490 | |||||||||
CONTROL (ADDRESS OR INHIBIT), VC |
Parameter | Test Conditions | CL (pF) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Propagation Delay Time Switch In to Out | tPHL, tPLH | 2 |
25°C | 50 | 60 | ns | ||
-40°C to 85°C | 75 | ns | ||||||
-55°C to 125°C | 90 | ns | ||||||
4.5 | 25°C | 12 | ns | |||||
-40°C to 85°C | 15 | ns | ||||||
-55°C to 125°C | 18 | ns | ||||||
9 | 25°C | 8 | ns | |||||
-40°C to 85°C | 11 | ns | ||||||
-55°C to 125°C | 13 | ns | ||||||
5 | 25°C | 15 | 4 | ns | ||||
Propagation Delay Time Switch Turn On Delay | tPZH, tPZL | 2 | 25°C | 50 | 100 | ns | ||
-40°C to 85°C | 125 | ns | ||||||
-55°C to 125°C | 150 | ns | ||||||
4.5 | 25°C | 20 | ns | |||||
-40°C to 85°C | 25 | ns | ||||||
-55°C to 125°C | 30 | ns | ||||||
9 | 25°C | 12 | ns | |||||
-40°C to 85°C | 15 | ns | ||||||
-55°C to 125°C | 18 | ns | ||||||
5 | 25°C | 15 | 4 | ns | ||||
Propagation Delay Time Switch Turn Off Delay | tPHZ, tPLZ | 2 | 25°C | 50 | 150 | ns | ||
-40°C to 85°C | 190 | ns | ||||||
-55°C to 125°C | 225 | ns | ||||||
4.5 | 25°C | 30 | ns | |||||
-40°C to 85°C | 38 | ns | ||||||
-55°C to 125°C | 45 | ns | ||||||
9 | 25°C | 24 | ns | |||||
-40°C to 85°C | 30 | ns | ||||||
-55°C to 125°C | 36 | ns | ||||||
5 | 25°C | 15 | 9.5 | ns | ||||
Input (Control) Capacitance | CI | 25°C | 10 | pF | ||||
-40°C to 85°C | 10 | |||||||
-55°C to 125°C | 10 | |||||||
CPD Power dissipation capacitance(1) | CPD | 5 | 25°C | 25 |
Parameter | Test Conditions | CL (pF) | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
Propagation Delay Time Switch In to Out | tPHL, tPLH | 4.5 | 25°C | 50 | 12 | ns | ||
-40°C to 85°C | 15 | ns | ||||||
-55°C to 125°C | 18 | ns | ||||||
5 | 25°C | 15 | 1.3 | ns | ||||
Propagation Delay Time Switch Turn On Delay | tPZH, tPZL | 4.5 | 25°C | 50 | 24 | ns | ||
-40°C to 85°C | 30 | ns | ||||||
-55°C to 125°C | 36 | ns | ||||||
5 | 25°C | 15 | 5 | ns | ||||
Propagation Delay Time Switch Turn Off Delay | tPHZ, tPLZ | 4.5 | 25°C | 50 | 35 | ns | ||
-40°C to 85°C | 44 | ns | ||||||
-55°C to 125°C | 53 | ns | ||||||
5 | 25°C | 15 | 5.5 | ns | ||||
Input (Control) Capacitance | CI | 25°C | 10 | pF | ||||
-40°C to 85°C | 10 | |||||||
-55°C to 125°C | 10 | |||||||
CPD Power dissipation capacitance(1) | CPD | 5 | 25°C | 38 |
Parameter | Test Conditions | VCC (V) | HC | HCT | UNIT | ||
---|---|---|---|---|---|---|---|
Switch Frequency Response Bandwidth at -3dB | 4.5 | 200 | 200 | MHz | |||
Cross Talk Between Any Two Switches | 4.5 | -72 | -72 | dB | |||
Total Harmonic Distortion | 1kHz, VIS= 4VPP | 4.5 | 0.022 | 0.023 | % | ||
1kHz, VIS= 8VPP | 9 | 0.019 | N/A | % | |||
Control to Switch Feedthrough Noise | Control to Switch Feedthrough Noise | 4.5 | 200 | 130 | mV | ||
Control to Switch Feedthrough Noise | 4.5 | 200 | 130 | mV | |||
9 | 550 | N/A | |||||
Switch "OFF" signal feedthrough | 4.5 | -72 | -72 | dB | |||
CI Switch input capacitance |
5 | 5 | pF |
TI offers an extensive line of development tools. Tools and software to evaluate the performance of the device, generate code, and develop solutions are listed below.
To receive notification of documentation updates, navigate to the device product folder on ti.com. Click on Notifications to register and receive a weekly digest of any product information that has changed. For change details, review the revision history included in any revised document.
TI E2E™ support forums are an engineer's go-to source for fast, verified answers and design help — straight from the experts. Search existing answers or ask your own question to get the quick design help you need.
Linked content is provided "AS IS" by the respective contributors. They do not constitute TI specifications and do not necessarily reflect TI's views; see TI's Terms of Use.
TI E2E™ is a trademark of Texas Instruments.
All trademarks are the property of their respective owners.
This integrated circuit can be damaged by ESD. Texas Instruments recommends that all integrated circuits be handled with appropriate precautions. Failure to observe proper handling and installation procedures can cause damage. | |
ESD damage can range from subtle performance degradation to complete device failure. Precision integrated circuits may be more susceptible to damage because very small parametric changes could cause the device not to meet its published specifications. |
Changes from Revision D (August 2003) to Revision E (July 2024)
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated