Refer to the PDF data sheet for device specific package drawings
The CD74HC595 is an 8-bit serial-input parallel-output shift register with output registers and 3-state outputs.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC595E | PDIP (16) | 19.31 mm × 6.35 mm |
CD74HC595DW | SOIC-DW (16) | 10.30 mm × 7.50 mm |
CD74HC595M | SOIC-D (16) | 9.90 mm × 3.90 mm |
CD74HC595NS | SO (16) | 10.20 mm × 5.30 mm |
CD74HC595SM | SSOP (16) | 6.20 mm × 5.30 mm |
Changes from Revision * (January 2004) to Revision A (February 2022)