Refer to the PDF data sheet for device specific package drawings
The CDx4HC74 devices contain two independent D-type positive-edge-triggered flip-flops with asynchronous preset and clear pins for each.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC74M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC74E | PDIP (14) | 19.30 mm × 6.40 mm |
CD54HC74F | CDIP (14) | 21.30 mm × 7.60 mm |