Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC151, CDx4HCT151 High-Speed CMOS Logic 8-Input Multiplexer
1 Features
- Complementary data outputs
- Buffered inputs and outputs
- Fanout (over temperature range)
- Standard outputs: 10
LSTTL Loads
- Bus driver outputs: 15
LSTTL Loads
- Wide operating temp range: -55°C°
to 125°C
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL Logic ICs
- Alternate source is Philips/Signetics
- HC Types
- 2 V to 6 V operation
- High noise immunity: NIL = 30%, NIH = 30% of
VCC at VCC = 5 V
- HCT Types
- 4.5 V to 5.5 V Operation
- Direct LSTTL input logic
compatibility,
VIL = 0.8 V (Max), VIH = 2
V (Min)
- CMOS input compatibility, II ≤ 1μA at VOL,
VOH