SCHS158F November 1998 – March 2022 CD54HC173 , CD54HCT173 , CD74HC173 , CD74HCT173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The CDx4HC173 and CDx4HCT173 contains four independent D-type flip-flops with shared clock (CP), reset (MR), and data enable (E1, E2) pins.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC173F | CDIP (16) | 21.34 mm × 6.92 mm |
CD54HCT173F3A | CDIP (16) | 21.34 mm × 6.92 mm |
CD74HC173E | PDIP (16) | 19.31mm × 6.35 mm |
CD74HCT173E | PDIP (16) | 19.31mm × 6.35 mm |
CD74HC173M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HCT173M | SOIC (16) | 9.90 mm × 3.90 mm |
CD74HC173PW | TSSOP (16) | 5.00 mm × 4.40 mm |
Changes from Revision E (October 2003) to Revision F (March 2022)