Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CDx4HC(T)245 High-Speed CMOS Logic Octal-Bus Transceiver, Three-State, Non-Inverting
1 Features
- Buffered inputs
- Three-state outputs
- Bus line driving capability
- Typical propagation delay (A to
B, B to A) 9ns at VCC = 5V, CL = 15pF,
TA = 25°C
- Fanout (over temperature range)
- Bus driver outputs :15
LSTTL loads
- Wide operating temperature range
: -55°C to 125°C
- Balanced propagation delay and transition times
- Significant power reduction compared to LSTTL logic ICs
- HC types
- 2 V to 6 V Operation
- High Noise Immunity:
NIL = 30%, NIH = 30% of
VCC at VCC = 5 V
- HCT types
- 4.5 V to 5.5 V
operation
- Direct LSTTL input logic
compatibility, VIL= 0.8 V (Max),
VIH = 2 V (Min)
- CMOS input compatibility, Il ≤ 1µA at VOL,
VOH