Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CD74HCx4067-Q1
Automotive High-Speed CMOS Logic 16-Channel Analog Mulitplexer and
Demultiplexer
1 Features
- Qualified for automotive applications
- AEC-Q100 test guidance with the following
results:
- Device temperature grade
1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD
Classification Level H1A
- Device CDM ESD
Classification Level C2
- Wide analog input voltage range
- Low ON resistance
- Fast switching and propagation speeds
- Break-before-make switching
- Fanout (over temperature range)
- Standard outputs: 10
LSTTL loads
- Bus driver outputs: 15
LSTTL loads
- Balanced propagation delay and transition
times
- Significant power reduction compared to LSTTL
logic ICs
- 4.5V to 5.5V operation
- Direct LSTTL input logic compatibility:
VIL = 0.8V maximum, VIH = 2V minimum
- CMOS input compatibility: II ≤ 1µA at
VOL, VOH
2 Applications
- Automotive
- Analog switch
- Analog multiplexer and demultiplexer