Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDCE(L)949: Flexible Low Power LVCMOS Clock Generator
With
SSC Support for EMI Reduction
1 Features
- Member of programmable clock generator family
- CDCEx913: 1 PLLs, 3
outputs
- CDCEx925: 2 PLLs, 5
outputs
- CDCEx937: 3 PLLs, 7
outputs
- CDCEx949: 4 PLLs, 9
outputs
- In-System programmability and EEPROM
- Serial programmable
volatile register
- Nonvolatile EEPROM to
store customer settings
- Flexible input clocking concept
- External crystal: 8MHz to
32MHz
- On-chip VCXO pull-range:
±150ppm
- Single-ended LVCMOS up to
160MHz
- Free selectable output frequency up to
230MHz
- Low-noise PLL core
- PLL loop filter
components integrated
- Low period jitter: 60ps
(typical)
- Separate output supply pins
- CDCE949: 3.3V and
2.5V
- CDCEL949: 1.8V
- Flexible clock driver
- Three user-definable
control inputs [S0/S1/S2] (for example: SSC selection, frequency
switching, output enable or power down)
- Generates highly accurate
clocks for video, audio, USB, IEEE1394, RFID, Bluetooth®, WLAN,
Ethernet™, and
GPS
- Generates common clock
frequencies used with TI-DaVinci™, OMAP™, DSPs
- Programmable SSC
modulation
- Enables 0ppm clock
generation
- 1.8V device core supply
- Wide temperature range: –40°C to 85°C
- Packaged in TSSOP
- Development and programming kit for easy PLL
design and programming (TI Pro-Clock™)
2 Applications
- D-TVs
- STBs
- IP-STBs
- DVD players
- DVD recorders
- Printers