The PCM1798 device is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters (DACs) and support circuitry in a small 28-lead SSOP package. The data converters use TI’s advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1798 device provides balanced current outputs, allowing the user to optimize analog performance externally. Sampling rates up to 200 kHz are supported.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
PCM1798 | SSOP (28) | 10.20 mm × 5.30 mm |
Changes from A Revision (November 2006) to B Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND1 | 19 | — | Analog ground (internal bias) |
AGND2 | 24 | — | Analog ground (internal bias) |
AGND3L | 27 | — | Analog ground (L-channel DACFF) |
AGND3R | 16 | — | Analog ground (R-channel DACFF) |
BCK | 6 | Input | Bit clock input(1) |
CHSL | 2 | Input | L-, R-channel select(1) |
DATA | 5 | Input | Serial audio data input(1) |
DEM | 3 | Input | De-emphasis enable(1) |
DGND | 8 | — | Digital ground |
FMT0 | 11 | Input | Audio data format select(1) |
FMT1 | 12 | Input | Audio data format select(1) |
IOUTL+ | 25 | Output | L-channel analog current output + |
IOUTL– | 26 | Output | L-channel analog current output – |
IOUTR+ | 17 | Output | R-channel analog current output + |
IOUTR– | 18 | Output | R-channel analog current output – |
IREF | 20 | — | Output current reference bias pin |
LRCK | 4 | Input | Left and right clock (fS) input(1) |
MONO | 1 | Input | Monaural mode enable(1) |
MUTE | 10 | Input | Mute control(1) |
RST | 14 | Input | Reset(1) |
SCK | 7 | Input | System clock input(1) |
VCC1 | 23 | — | Analog power supply, 5 V |
VCC2L | 28 | — | Analog power supply (L-channel DACFF), 5 V |
VCC2R | 15 | — | Analog power supply (R-cahnnel DACFF), 5 V |
VCOML | 22 | — | L-channel internal bias decoupling pin |
VCOMR | 21 | — | R-channel internal bias decoupling pin |
VDD | 9 | — | Digital power supply, 3.3 V |
ZERO | 13 | Output | Zero flag |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC1, VCC2L, VCC2R | –0.3 | 6.5 | V |
VDD | –0.3 | 4 | ||
Supply voltage differences: VCC1, VCC2L, VCC2R | ±0.1 | V | ||
Ground voltage differences: AGND1, AGND2, AGND3L, AGND3R, DGND | ±0.1 | V | ||
Digital input voltage | LRCK, DATA, BCK, SCK, FMT1, FMT0, MONO, CHSL, DEM, MUTE, RST | –0.3 | 6.5 | V |
ZERO | –0.3 | (VDD + 0.3 V) < 4 | ||
Analog input voltage | –0.3 | (VCC + 0.3 V) < 6.5 | V | |
Input current (any pins except supplies) | ±10 | mA | ||
Ambient temperature under bias | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Package temperature (IR reflow, peak) | 260 | °C | ||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD Digital supply voltage | 3.0 | 3.3 | 3.6 | V | |
VCC1 | Analog supply voltage | 4.7525 | 5 | 5.25 | V |
VCC2L | |||||
VCC2R | |||||
Operating temperature | –25 | 85 | °C |
THERMAL METRIC(1) | PCM1798 | UNIT | |
---|---|---|---|
DB (SSOP) | |||
28 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 70.4 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.2 | |
RθJB | Junction-to-board thermal resistance | 31.5 | |
ψJT | Junction-to-top characterization parameter | 3.1 | |
ψJB | Junction-to-board characterization parameter | 31.1 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Resolution | 24 | Bits | ||||
DATA FORMAT | ||||||
Audio data interface format | Standard, I2S, left-justified | |||||
Audio data bit length | 16-, 24-bit selectable | |||||
Audio data format | MSB first, 2s complement | |||||
fS | Sampling frequency | 10 | 200 | kHz | ||
System clock frequency | 128, 192, 256, 384, 512, 768 fS | |||||
DIGITAL INPUT/OUTPUT | ||||||
Logic family | TTL compatible | |||||
VIH | Input logic level | 2 | VDC | |||
VIL | 0.8 | |||||
IIH | Input logic current | VIN = VDD | 10 | µA | ||
IIL | VIN = 0 V | –10 | ||||
VOH | Output logic level | IOH = –2 mA | 2.4 | VDC | ||
VOL | IOL = 2 mA | 0.4 | ||||
DYNAMIC PERFORMANCE(1)(2) | ||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0005% | 0.001% | |||
fS = 96 kHz | 0.00% | |||||
fS = 192 kHz | 0.0015% | |||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 120 | 123 | dB | ||
EIAJ, A-weighted, fS = 96 kHz | 123 | |||||
EIAJ, A-weighted, fS = 192 kHz | 123 | |||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 120 | 123 | dB | ||
EIAJ, A-weighted, fS = 96 kHz | 123 | |||||
EIAJ, A-weighted, fS = 192 kHz | 123 | |||||
Channel separation | fS = 44.1 kHz | 116 | 119 | dB | ||
fS = 96 kHz | 118 | |||||
fS = 192 kHz | 117 | |||||
Level linearity error | VOUT = –120 dB | ±1 | dB | |||
DYNAMIC PERFORMANCE (MONO MODE)(1)(2)(3) | ||||||
THD+N at VOUT = 0 dB | fS = 44.1 kHz | 0.0005% | ||||
fS = 96 kHz | 0.001% | |||||
fS = 192 kHz | 0.0015% | |||||
Dynamic range | EIAJ, A-weighted, fS = 44.1 kHz | 126 | dB | |||
EIAJ, A-weighted, fS = 96 kHz | 126 | |||||
EIAJ, A-weighted, fS = 192 kHz | 126 | |||||
Signal-to-noise ratio | EIAJ, A-weighted, fS = 44.1 kHz | 126 | dB | |||
EIAJ, A-weighted, fS = 96 kHz | 126 | |||||
EIAJ, A-weighted, fS = 192 kHz | 126 | |||||
ANALOG OUTPUT | ||||||
Gain error | –7 | ±2 | 7 | % of FSR | ||
Gain mismatch, channel-to-channel | –3 | ±0.5 | 3 | % of FSR | ||
Bipolar zero error | At BPZ | –2 | ±0.5 | 2 | % of FSR | |
Output current | Full scale (0 dB) | 4 | mAp-p | |||
Center current | At BPZ | –3.5 | mA | |||
DIGITAL FILTER PERFORMANCE | ||||||
De-emphasis error | ±0.1 | dB | ||||
FILTER CHARACTERISTICS–1: SHARP ROLLOFF | ||||||
±0.0002 dB | 0.454 fS | |||||
Pass band | –3 dB | 0.49 fS | ||||
Stop band | 0.546 fS | |||||
Pass-band ripple | ±0.0002 | dB | ||||
Stop-band attenuation | Stop band = 0.546 fS | –98 | dB | |||
Delay time | 38/fS | s | ||||
FILTER CHARACTERISTICS–2: SLOW ROLLOFF | ||||||
Pass band | ±0.001 dB | 0.21 fS | ||||
–3 dB | 0.448 fS | |||||
Stop band | 0.79 fS | |||||
Pass-band ripple | ±0.001 | dB | ||||
Stop-band attenuation | Stop band = 0.732 fS | –80 | dB | |||
Delay time | 38/fS | s | ||||
POWER SUPPLY REQUIREMENTS | ||||||
VDD | Voltage range | 36 | 3.3 | 3.6 | VDC | |
VCC1 | ||||||
VCC2L | 4.7525 | 5 | 5.25 | |||
VCC2R | ||||||
IDD | Supply current(4) | fS = 44.1 kHz | 7 | 9 | mA | |
fS = 96 kHz | 13 | |||||
fS = 192 kHz | 25 | |||||
ICC | fS = 44.1 kHz | 18 | 23 | mA | ||
fS = 96 kHz | 19 | |||||
fS = 192 kHz | 20 | |||||
Power dissipation(4) | fS = 44.1 kHz | 115 | 150 | mW | ||
fS = 96 kHz | 140 | |||||
fS = 192 kHz | 180 | |||||
TEMPERATURE RANGE | ||||||
Operation temperature | –25 | 85 | °C |
MIN | MAX | UNIT | ||
---|---|---|---|---|
SYSTEM CLOCK INPUT TIMING | ||||
t(SCY) | System clock pulse cycle time | 13 | ns | |
t(SCKH) | System clock pulse duration, HIGH | 0.4t(SCY) | ns | |
t(SCKL) | System clock pulse duration, LOW | 0.4t(SCY) | ns | |
EXTERNAL RESET TIMING | ||||
t(RST) | Reset pulse duration, Low | 20 | ns | |
TIMING OF AUDIO INTERFACE | ||||
t(BCY) | BCK pulse cycle time | 70 | ns | |
t(BCL) | BCK pulse duration, LOW | 30 | ns | |
t(BCH) | BCK pulse duration, HIGH | 30 | ns | |
t(BL) | BCK rising edge to LRCK edge | 10 | ns | |
t(LB) | LRCK edge to BCK rising edge | 10 | ns | |
t(DS) | DATA setup time | 10 | ns | |
t(DH) | DATA hold time | 10 | ns | |
LRCK clock data | 50% ± 2 bit clocks | |||
AUDIO INTERFACE TIMING FOR EXTERNAL DIGITAL FILTER | ||||
t(BCY) | BCK pulse cycle time | 20 | ns | |
t(BCL) | BCK pulse duration, LOW | 7 | ns | |
t(BCH) | BCK pulse duration, HIGH | 7 | ns | |
t(BL) | BCK rising edge to WDCK falling edge | 5 | ns | |
t(LB) | WDCK falling edge to BCK rising edge | 5 | ns | |
t(DS) | DATA setup time | 5 | ns | |
t(DH) | DATA hold time | 5 | ns |
Frequency Response, Sharp Rolloff | ||
Frequency Response, Slow Rolloff | ||
Pass-Band Ripple, Sharp Rolloff | ||
Transition Characteristics, Slow Rolloff | ||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: fS = 48 kHz, 32768 point 8 average, TA = 25°C, | ||
VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. |
NOTE: fS = 48 kHz, TA = 25°C, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, TA = 25°C, VDD = 3.3 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: PCM mode, VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. | ||
NOTE: fS = 96 kHz, 32768 point 8 average, TA = 25°C, | ||
VDD = 3.3 V, VCC = 5 V, measurement circuit is Figure 32. |
The PCM1798 is a 24-bit, 192-kHz, differential current output DAC that comes in a 28-pin SSOP package. The PCM1798 is a hardware controlled and utilizes the advanced segment DAC architecture from TI in order to perform with a Stereo Dynamic Range of 123 dB (126 dB Mono) and SNR of 123 dB (126 dB Mono) with a THD of 0.0005%. The PCM1798 will use the SCK input as its system clock and automatically detect the sampling rate of the Digital Audio input and has a high tolerance for clock jitter. The internal filter can be bypassed to allow for an external digital filter to be used.
The PCM1798 requires a system clock for operating the digital interpolation filters and advanced segment DAC modulators. The system clock is applied at the SCK input (pin 7). The PCM1798 has a system clock detection circuit that automatically senses the frequency at which the system clock is operating. Table 1 shows examples of system clock frequencies for common audio sampling rates.
Figure 1 shows the timing requirements for the system clock input. For optimal performance, it is important to use a clock source with low phase jitter and noise. One of the Texas Instruments PLL1700 family of multiclock generators is an excellent choice for providing the PCM1798 system clock.
SAMPLING FREQUENCY | SYSTEM CLOCK FREQUENCY (fSCK) (MHz) | |||||
---|---|---|---|---|---|---|
128 fS | 192 fS | 256 fS | 384 fS | 512 fS | 768 fS | |
32 kHz | 4.096 | 6.144 | 8.192 | 12.288 | 16.384 | 24.576 |
44.1 kHz | 5.6488 | 8.4672 | 11.2896 | 16.9344 | 22.5792 | 33.8688 |
48 kHz | 6.144 | 9.216 | 12.288 | 18.432 | 24.576 | 36.864 |
96 kHz | 12.288 | 18.432 | 24.576 | 36.864 | 49.152 | 73.728 |
192 kHz | 24.576 | 36.864 | 49.152 | 73.728 | See(1) | See(1) |
The PCM1798 includes a power-on reset function. Figure 2 shows the operation of this function. With VDD > 2 V, the power-on reset function is enabled. The initialization sequence requires 1024 system clocks from the time VDD > 2 V.
The PCM1798 also includes an external reset capability using the RST input (pin 14). This allows an external controller or master reset circuit to force the PCM1798 to initialize to its default reset state.
Figure 3 shows the external reset operation and timing. The RST pin is set to logic 0 for a minimum of 20 ns. The RST pin is then set to a logic 1 state, thus starting the initialization sequence, which requires 1024 system clock periods. The external reset is especially useful in applications where there is a delay between the PCM1798 power up and system clock activation.
The audio interface port is a 3-wire serial port. It includes LRCK (pin 4), BCK (pin 6), and DATA (pin 5). BCK is the serial audio bit clock, and it is used to clock the serial data present on DATA into the serial shift register of the audio interface. Serial data is clocked into the PCM1798 on the rising edge of BCK. LRCK is the serial audio left/right word clock.
The PCM1798 requires the synchronization of LRCK and the system clock, but does not need a specific phase relation between LRCK and the system clock.
If the relationship between LRCK and the system clock changes more than ±6 BCK, internal operation is initialized within 1/fS and the analog outputs are forced to the bipolar zero level until resynchronization between LRCK and the system clock is completed.
The PCM1798 supports industry-standard audio data formats, including standard right-justified, I2S, and left-justified. The data formats are shown in Figure 5, Figure 6, and Figure 7. Data formats are selected using FMT0 (pin 11) and FMT1 (pin 12) as shown in Table 2. All formats require binary twos-complement, MSB-first audio data. Figure 4 shows a detailed timing diagram for the serial audio interface.
Audio format is selected using FMT0 (pin 11) and FMT1 (pin 12). The PCM1798 also supports monaural mode and DF bypass mode using MONO (pin 1) and CHSL (pin 2). The PCM1798 can select the DF rolloff characteristics.
MONO | CHSL | FMT1 | FMT0 | FORMAT | STEREO/MONO | DF ROLLOFF |
---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | I2S | Stereo | Sharp |
0 | 0 | 0 | 1 | Left-justified format | Stereo | Sharp |
0 | 0 | 1 | 0 | Standard, 16-bit | Stereo | Sharp |
0 | 0 | 1 | 1 | Standard, 24-bit | Stereo | Sharp |
0 | 1 | 0 | 0 | I2S | Stereo | Slow |
0 | 1 | 0 | 1 | Left-justified format | Stereo | Slow |
0 | 1 | 1 | 0 | Standard, 16-bit | Stereo | Slow |
0 | 1 | 1 | 1 | Digital filter bypass | Mono | — |
1 | 0 | 0 | 0 | I2S | Mono, L-channel | Sharp |
1 | 0 | 0 | 1 | Left-justified format | Mono, L-channel | Sharp |
1 | 0 | 1 | 0 | Standard, 16-bit | Mono, L-channel | Sharp |
1 | 0 | 1 | 1 | Standard, 24-bit | Mono, L-channel | Sharp |
1 | 1 | 0 | 0 | I2S | Mono, R-channel | Sharp |
1 | 1 | 0 | 1 | Left-justified format | Mono, R-channel | Sharp |
1 | 1 | 1 | 0 | Standard, 16-bit | Mono, R-channel | Sharp |
1 | 1 | 1 | 1 | Standard, 24-bit | Mono, R-channel | Sharp |
The PCM1798 supports mute operation. When MUTE (pin 10) is set to HIGH, both analog outputs are transitioned to the bipolar zero level in –0.5-dB steps with a transition speed of 1/fS per step. This system provides pop-free muting of the DAC output.
The PCM1798 has a de-emphasis filter for the sampling frequency of 44.1 kHz. The de-emphasis filter is controlled using DEM (pin 3).
When the PCM1798 detects that the audio input data in the L-channel and the R-channel is continuously zero for 1024 LRCKs in the PCM mode, or that the audio input data is continuously zero for 1024 WDCKs in the external filter mode, the PCM1798 sets ZERO (pin 13) to HIGH.
The PCM1798 is a hardware controlled device. The pins CHSL, DEM, FMT0, FMT1, MONO, and MUTE control the functionality of this part. See the Pin Functions table or the Feature Description section for more detail.
NOTE
Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.
The PCM1798 device is a hardware-controlled, differential current output DAC that can accept multiple formats of 16- or 24-bit PCM audio data. Because the PCM1798 is a current output part, in most cases a current to voltage stage is required before the signal is passed to the amplifier stage. A microcontroller or DSP can use GPIO to manipulate the control pins CHSL, DEM, FMT0, FMT1, MONO, and MUTE. The PCM1798 requires a 5-V analog supply, as well as a 3.3-V digital supply.
For some applications, it may be desirable to use a programmable digital signal processor as an external digital filter to perform the interpolation function. The following pin settings enable the external digital filter application mode.
The pins used to provide the serial interface for the external digital filter are shown in the connection diagram of Figure 26. The word clock (WDCK) must be operated at 8× or 4× the desired sampling frequency, fS.
Pin assignment when using the external digital filter interface:
The PCM1798 in the external digital filter interface mode supports the 24-bit right-justified audio format as shown in Figure 27.
Table 3 and Figure 28 show the relationship between the digital input code and analog output.
800000 (–FS) | 000000 (BPZ) | 7FFFFF (+FS) | |
---|---|---|---|
IOUTN [mA] | –1.5 | –3.5 | –5.5 |
IOUTP [mA] | –5.5 | –3.5 | –1.5 |
VOUTN [V] | –1.23 | –2.87 | –4.51 |
VOUTP [V] | –4.51 | –2.87 | –1.23 |
VOUT [V] | –2.98 | 0 | 2.98 |
Pass-Band Ripple, Sharp Rolloff | ||
Transition Characteristics, Slow Rolloff | ||
The design of the application circuit is very important in order to actually realize the high S/N ratio of which the PCM1798 is capable. This is because noise and distortion that are generated in an application circuit are not negligible.
In the third-order LPF circuit of Figure 32, the output level is 2.1 V RMS, and 123 dB S/N is achieved.
The current of the PCM1798 on each of the output pins (IOUTL+, IOUTL–, IOUTR+, IOUTR–) is 4 mA p-p at 0 dB (full scale). The voltage output level of the I/V converter (Vi) is given by following equation:
TI recommends an NE5534 operational amplifier for the I/V circuit to obtain the specified performance. Dynamic performance such as the gain bandwidth, settling time, and slew rate of the operational amplifier affects the audio dynamic performance of the I/V section.
The PCM1798 voltage outputs are followed by differential amplifier stages, which sum the differential signals for each channel, creating a single-ended I/V op-amp output. In addition, the differential amplifiers provide a low-pass filter function.
The operational amplifier recommended for the differential circuit is the low-noise type.
The PCM1798 requires a 5-V nominal supply and a 3.3-V nominal supply. The 5-V supply is for the analog circuitry powered by pins VCC1, VCC2L, and VCC2R pins. The 3.3-V supply is for the digital circuitry powered by the Vdd pin. The decoupling capacitors for the power supplies should be placed close to the device terminals.
Designers should try to use the same ground between AGND and DGND to avoid any potential voltage difference between them. Ensure that the return currents for digital signals will avoid the AGND pin or the input signals to the I/V stage. Avoid running high frequency clock and control signals near AGND, or any of the Vout pins where possible. The pin layout of the PCM1798 partitions into two parts - analog section and digital section. Providing the system is partitioned in such a way that digital signals are routed away from the analog sections, then no digital return currents (for example, clocks) should be generated in the analog circuitry.
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.
The following pages include mechanical, packaging, and orderable information. This information is the most current data available for the designated devices. This data is subject to change without notice and revision of this document. For browser-based versions of this data sheet, refer to the left-hand navigation.
Texas Instruments Incorporated and its subsidiaries (TI) reserve the right to make corrections, enhancements, improvements and other changes to its semiconductor products and services per JESD46, latest issue, and to discontinue any product or service per JESD48, latest issue. Buyers should obtain the latest relevant information before placing orders and should verify that such information is current and complete. All semiconductor products (also referred to herein as "components") are sold subject to TI's terms and conditions of sale supplied at the time of order acknowledgment.
TI warrants performance of its components to the specifications applicable at the time of sale, in accordance with the warranty in TI's terms and conditions of sale of semiconductor products. Testing and other quality control techniques are used to the extent TI deems necessary to support this warranty. Except where mandated by applicable law, testing of all parameters of each component is not necessarily performed.
TI assumes no liability for applications assistance or the design of Buyers' products. Buyers are responsible for their products and applications using TI components. To minimize the risks associated with Buyers' products and applications, Buyers should provide adequate design and operating safeguards.
TI does not warrant or represent that any license, either express or implied, is granted under any patent right, copyright, mask work right, or other intellectual property right relating to any combination, machine, or process in which TI components or services are used. Information published by TI regarding third-party products or services does not constitute a license to use such products or services or a warranty or endorsement thereof. Use of such information may require a license from a third party under the patents or other intellectual property of the third party, or a license from TI under the patents or other intellectual property of TI.
Reproduction of significant portions of TI information in TI data books or data sheets is permissible only if reproduction is without alteration and is accompanied by all associated warranties, conditions, limitations, and notices. TI is not responsible or liable for such altered documentation. Information of third parties may be subject to additional restrictions.
Resale of TI components or services with statements different from or beyond the parameters stated by TI for that component or service voids all express and any implied warranties for the associated TI component or service and is an unfair and deceptive business practice. TI is not responsible or liable for any such statements.
Buyer acknowledges and agrees that it is solely responsible for compliance with all legal, regulatory and safety-related requirements concerning its products, and any use of TI components in its applications, notwithstanding any applications-related information or support that may be provided by TI. Buyer represents and agrees that it has all the necessary expertise to create and implement safeguards which anticipate dangerous consequences of failures, monitor failures and their consequences, lessen the likelihood of failures that might cause harm and take appropriate remedial actions. Buyer will fully indemnify TI and its representatives against any damages arising out of the use of any TI components in safety-critical applications.
In some cases, TI components may be promoted specifically to facilitate safety-related applications. With such components, TI's goal is to help enable customers to design and create their own end-product solutions that meet applicable functional safety standards and requirements. Nonetheless, such components are subject to these terms.
No TI components are authorized for use in FDA Class III (or similar life-critical medical equipment) unless authorized officers of the parties have executed a special agreement specifically governing such use.
Only those TI components which TI has specifically designated as military grade or "enhanced plastic" are designed and intended for use in military/aerospace applications or environments. Buyer acknowledges and agrees that any military or aerospace use of TI components which have not been so designated is solely at the Buyer's risk, and that Buyer is solely responsible for compliance with all legal and regulatory requirements in connection with such use.
TI has specifically designated certain components as meeting ISO/TS16949 requirements, mainly for automotive use. In any case of use of non-designated products, TI will not be responsible for any failure to meet ISO/TS16949.
TI E2E Community : e2e.ti.com
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright© 2014, Texas Instruments Incorporated