This 63-mΩ, 12-V N-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a substantial reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V | |
Qg | Gate Charge Total (4.5 V) | 0.91 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.15 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 1.8 V | 96 | mΩ |
VGS = 2.5 V | 73 | |||
VGS = 4.5 V | 63 | |||
VGS(th) | Threshold Voltage | 0.85 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD13380F3 | 3000 | 7-Inch Reel | Femto 0.73 mm × 0.64 mm Land Grid Array (LGA) |
Tape and Reel |
CSD13380F3T | 250 |
TA = 25°C (unless otherwise stated) | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 12 | V |
VGS | Gate-to-Source Voltage | 8 | V |
ID | Continuous Drain Current(1) | 3.6 | A |
Continuous Drain Current(2) | 2.1 | ||
IDM | Pulsed Drain Current(2)(3) | 13.5 | A |
PD | Power Dissipation(1) | 1.4 | W |
Power Dissipation(2) | 0.5 | ||
V(ESD) | Human-Body Model (HBM) | 3 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
Changes from Revision * (October 2016) to Revision A (February 2022)