Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD13383F4 12 V N-Channel FemtoFET™ MOSFET
1 Features
- Low on-resistance
- Ultra low Qg and
Qgd
- Ultra-small footprint (0402 case size)
- Low profile
- Integrated ESD protection diode
- Rated >2 kV HBM
- Rated >2 kV CDM
- Lead and halogen free
- RoHS compliant
2 Applications
- Optimized for load switch applications
- Optimized for general purpose Switching
Applications
- Single-cell battery applications
- Handheld and mobile applications