This 30-V, 3.2-mΩ, SON 3.3-mm × 3.3-mm NexFET™ power MOSFET is designed to minimize losses in power conversion applications.
.
.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 20 | nC | |
Qgd | Gate Charge Gate-to-Drain | 4 | nC | |
RDS(on) | Drain-to-Source On-Resistance | VGS = 4.5 V | 3.9 | mΩ |
VGS = 10 V | 3.2 | mΩ | ||
VGS(th) | Threshold Voltage | 1.3 | V |
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD17581Q3A | 13-Inch Reel | 2500 | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD17581Q3AT | 7-Inch Reel | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 60 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 101 | ||
Continuous Drain Current(1) | 21 | ||
IDM | Pulsed Drain Current(2) | 154 | A |
PD | Power Dissipation(1) | 2.8 | W |
Power Dissipation, TC = 25°C | 63 | ||
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 39 A, L = 0.1 mH, RG = 25 Ω |
76 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
DATE | REVISION | NOTES |
---|---|---|
October 2016 | * | Initial release. |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 30 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 24 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.0 | 1.3 | 1.7 | V | |
RDS(on) | Drain-to-source On-resistance |
VGS = 4.5 V, ID = 16 A | 3.9 | 4.7 | mΩ | ||
VGS = 10 V, ID = 16 A | 3.2 | 3.8 | |||||
gfs | Transconductance | VDS = 3 V, ID = 16 A | 78 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz | 2800 | 3640 | pF | ||
Coss | Output capacitance | 342 | 445 | pF | |||
Crss | Reverse transfer capacitance | 150 | 195 | pF | |||
RG | Series gate resistance | 1.8 | 3.6 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 15 V, ID = 16 A | 20 | 25 | nC | ||
Qg | Gate charge total (10 V) | 41 | 54 | nC | |||
Qgd | Gate charge gate-to-drain | 4.0 | nC | ||||
Qgs | Gate charge gate-to-source | 6.9 | nC | ||||
Qg(th) | Gate charge at Vth | 3.6 | nC | ||||
Qoss | Output charge | VDS = 15 V, VGS = 0 V | 11.7 | nC | |||
td(on) | Turnon delay time | VDS = 15 V, VGS = 10 V, IDS = 16 A, RG = 0 Ω |
12 | ns | |||
tr | Rise time | 23 | ns | ||||
td(off) | Turnoff delay time | 23 | ns | ||||
tf | Fall time | 10 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 16 A, VGS = 0 V | 0.8 | 1.0 | V | ||
Qrr | Reverse recovery charge | VDS= 15 V, IF = 16 A, di/dt = 300 A/μs |
10.2 | nC | |||
trr | Reverse recovery time | 9.8 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 2 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 55 |
![]() |
Max RθJA = 55°C/W when mounted on 1-in2 (6.45-cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 160°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |
ID = 16 A | VDS = 15 V | ||
ID = 250 µA | ||
ID = 16 A | ||
Single pulse, max RθJC = 2°C/W | ||||
VDS = 5 V | ||