This 30-V, 22-mΩ, N-Channel FemtoFET™ MOSFET technology is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing a significant reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 1.9 | nC | |
Qgd | Gate Charge Gate-to-Drain | 0.39 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 26 | mΩ |
VGS = 10 V | 22 | |||
VGS(th) | Threshold Voltage | 1.3 | V |
DEVICE(1) | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD17585F5 | 3000 | 7-Inch Reel | Femto 1.53-mm × 0.77-mm SMD Lead Less | Tape and Reel |
CSD17585F5T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 30 | V |
VGS | Gate-to-Source Voltage | +20 | V |
ID | Continuous Drain Current(1) | 3.6 | A |
Continuous Drain Current(2) | 5.9 | ||
IDM | Pulsed Drain Current(1)(3) | 34 | A |
PD | Power Dissipation(1) | 0.5 | W |
Power Dissipation(2) | 1.4 | ||
V(ESD) | Human-Body Model (HBM) | 4 | kV |
Charged-Device Model (CDM) | 2 | ||
TJ, Tstg | Operating Junction, Storage Temperature | –55 to 150 | °C |
Changes from Revision B (February 2022) to Revision C (June 2022)
Changes from Revision A (December 2016) to Revision B (February 2022)
Changes from Revision * (October 2016) to Revision A (December 2016)