Refer to the PDF data sheet for device specific package drawings
This 40-V, 0.79-mΩ, SON 5-mm × 6-mm NexFET™ power MOSFET has been designed to minimize losses in power conversion applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V | |
Qg | Gate Charge Total (10 V) | 118 | nC | |
Qgd | Gate Charge Gate-to-Drain | 21 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V | 1.2 | mΩ |
VGS = 10 V | 0.79 | |||
VGS(th) | Threshold Voltage | 1.7 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD18510Q5B | 2500 | 13-Inch Reel | SON 5.00-mm × 6.00-mm Plastic Package |
Tape and Reel |
CSD18510Q5BT | 250 | 7-Inch Reel |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | 40 | V |
VGS | Gate-to-Source Voltage | ±20 | V |
ID | Continuous Drain Current (Package Limited) | 100 | A |
Continuous Drain Current (Silicon Limited), TC = 25°C | 300 | ||
Continuous Drain Current(1) | 42 | ||
IDM | Pulsed Drain Current, TA = 25°C(2) | 400 | A |
PD | Power Dissipation(1) | 3.1 | W |
Power Dissipation, TC = 25°C | 156 | ||
TJ, Tstg |
Operating Junction Temperature, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse ID = 81, L = 0.1 mH, RG = 25 Ω |
328 | mJ |
RDS(on) vs VGS![]() |
Gate Charge![]() |
DATE | REVISION | NOTES |
---|---|---|
March 2017 | * | Initial release. |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, ID = 250 μA | 40 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = 32 V | 1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = 20 V | 100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, ID = 250 μA | 1.2 | 1.7 | 2.3 | V | |
RDS(on) | Drain-to-source on resistance | VGS = 4.5 V, ID = 32 A | 1.2 | 1.6 | mΩ | ||
VGS = 10 V, ID = 32 A | 0.79 | 0.96 | |||||
gfs | Transconductance | VDS = 4 V, ID = 32 A | 147 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
Ciss | Input capacitance | VGS = 0 V, VDS = 20 V, ƒ = 1 MHz | 8770 | 11400 | pF | ||
Coss | Output capacitance | 832 | 1080 | pF | |||
Crss | Reverse transfer capacitance | 424 | 551 | pF | |||
RG | Series gate resistance | 0.9 | 1.8 | Ω | |||
Qg | Gate charge total (4.5 V) | VDS = 20 V, ID = 32 A | 58 | 75 | nC | ||
Qg | Gate charge total (10 V) | 118 | 153 | nC | |||
Qgd | Gate charge gate-to-drain | 21 | nC | ||||
Qgs | Gate charge gate-to-source | 28 | nC | ||||
Qg(th) | Gate charge at Vth | 15 | nC | ||||
Qoss | Output charge | VDS = 20 V, VGS = 0 V | 35 | nC | |||
td(on) | Turnon delay time | VDS = 20 V, VGS = 10 V, IDS = 32 A, RG = 0 Ω |
8 | ns | |||
tr | Rise time | 17 | ns | ||||
td(off) | Turnoff delay time | 44 | ns | ||||
tf | Fall time | 15 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | ISD = 32 A, VGS = 0 V | 0.8 | 1.0 | V | ||
Qrr | Reverse recovery charge | VDS= 20 V, IF = 32 A, di/dt = 300 A/μs |
31 | nC | |||
trr | Reverse recovery time | 19 | ns |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJC | Junction-to-case thermal resistance(1) | 0.8 | °C/W | ||
RθJA | Junction-to-ambient thermal resistance(1)(2) | 50 | °C/W |
![]() |
Max RθJA = 50°C/W when mounted on 1 in2 (6.45 cm2) of 2-oz (0.071-mm) thick Cu. |
![]() |
Max RθJA = 125°C/W when mounted on a minimum pad area of 2-oz (0.071-mm) thick Cu. |
ID = 32 A | VDS = 20 V | ||
ID = 250 µA | ||
ID = 32 A | ||
Single pulse, max RθJC = 0.8°C/W | ||
VDS = 5 V | ||