Refer to the PDF data sheet for device specific package drawings
This –8-V, 4.7-mΩ, 1.5-mm × 1.5-mm device is designed to deliver the lowest on resistance and gate charge in the smallest outline possible with excellent thermal characteristics in an ultra-low profile. Low on resistance coupled with the small footprint and low profile make the device ideal for battery operated space constrained applications.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-Source Voltage | –8 | V | |
Qg | Gate Charge Total (–4.5 V) | 11.2 | nC | |
Qgd | Gate Charge Gate-to-Drain | 1.8 | nC | |
RDS(on) | Drain-to-Source On Resistance | VGS = –2.5 V | 6.8 | mΩ |
VGS = –4.5 V | 4.7 | |||
VGS(th) | Threshold Voltage | –0.7 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD22206W | 3000 | 7-Inch Reel | 1.50-mm × 1.50-mm Wafer BGA Package |
Tape and Reel |
CSD22206WT | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-Source Voltage | –8 | V |
VGS | Gate-to-Source Voltage | –6 | V |
ID | Continuous Drain Current(1) | –5 | A |
Pulsed Drain Current(2) | –108 | A | |
PD | Power Dissipation | 1.7 | W |
TJ, Tstg |
Operating Junction, Storage Temperature |
–55 to 150 | °C |
RDS(on) vs VGS![]() |
Gate Charge![]() |
DATE | REVISION | NOTES |
---|---|---|
May 2017 | * | Initial release. |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
STATIC CHARACTERISTICS | |||||||
BVDSS | Drain-to-source voltage | VGS = 0 V, IDS = –250 μA | –8 | V | |||
BVGSS | Gate-to-source voltage | VDS = 0 V, IG = –250 μA | –6 | V | |||
IDSS | Drain-to-source leakage current | VGS = 0 V, VDS = –6.4 V | –1 | μA | |||
IGSS | Gate-to-source leakage current | VDS = 0 V, VGS = –6 V | –100 | nA | |||
VGS(th) | Gate-to-source threshold voltage | VDS = VGS, IDS = –250 μA | –0.4 | –0.7 | –1.05 | V | |
RDS(on) | Drain-to-source on resistance | VGS = –2.5 V, IDS = –2 A | 6.8 | 9.1 | mΩ | ||
VGS = –4.5 V, IDS = –2 A | 4.7 | 5.7 | |||||
gfs | Transconductance | VDS = –0.8 V, IDS = –2 A | 20 | S | |||
DYNAMIC CHARACTERISTICS | |||||||
CISS | Input capacitance | VGS = 0 V, VDS = –4 V, ƒ = 1 MHz |
1750 | 2275 | pF | ||
COSS | Output capacitance | 960 | 1250 | pF | |||
CRSS | Reverse transfer capacitance | 340 | 440 | pF | |||
RG | Series gate resistance | 30 | Ω | ||||
Qg | Gate charge total (–4.5 V) | VDS = –4 V, ID = –2 A |
11.2 | 14.6 | nC | ||
Qgd | Gate charge gate-to-drain | 1.8 | nC | ||||
Qgs | Gate charge gate-to-source | 2.1 | nC | ||||
Qg(th) | Gate charge at Vth | 1.3 | nC | ||||
QOSS | Output charge | VDS = –4 V, VGS = 0 V | 7.2 | nC | |||
td(on) | Turnon delay time | VDS = –4 V, VGS = –4.5 V, IDS = –2 A, RG = 0 Ω |
37 | ns | |||
tr | Rise time | 17 | ns | ||||
td(off) | Turnoff delay time | 118 | ns | ||||
tf | Fall time | 45 | ns | ||||
DIODE CHARACTERISTICS | |||||||
VSD | Diode forward voltage | IDS = –2 A, VGS = 0 V | –0.69 | –1.0 | |||
Qrr | Reverse recovery charge | VDS= –4 V, IF = –1 A, di/dt = 200 A/μs |
24 | nC | |||
trr | Reverse recovery time | 59 | ns |
THERMAL METRIC | TYPICAL VALUES | UNIT | |||
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance(1) | 75 | °C/W | ||
Junction-to-ambient thermal resistance(2) | 230 |
![]() |
Typ RθJA = 75°C/W when mounted on 1 in2 of 2-oz Cu. |
![]() |
Typ RθJA = 230°C/W when mounted on minimum pad area of 2-oz Cu. |
ID = –2 A | VDS = –4 V | ||
ID = –250 µA | ||
ID = –2 A | ||
Single pulse, max RθJA = 75°C/W | ||
VDS = –4 V | ||