This 80-mΩ, –20-V, P-Channel FemtoFET™ MOSFET is designed and optimized to minimize the footprint in many handheld and mobile applications. This technology is capable of replacing standard small signal MOSFETs while providing at least a 60% reduction in footprint size.
TA = 25°C | TYPICAL VALUE | UNIT | ||
---|---|---|---|---|
VDS | Drain-to-source voltage | –20 | V | |
Qg | Gate charge total (–4.5 V) | 1090 | pC | |
Qgd | Gate charge gate-to-drain | 150 | pC | |
RDS(on) | Drain-to-source
on-resistance | VGS = –1.8 V | 405 | mΩ |
VGS = –2.5 V | 150 | |||
VGS = –4.5 V | 93 | |||
VGS = –8.0 V | 80 | |||
VGS(th) | Threshold voltage | –0.95 | V |
DEVICE | QTY | MEDIA | PACKAGE(1) | SHIP |
---|---|---|---|---|
CSD25484F4 | 3000 | 7-Inch Reel | Femto (0402) 1.00-mm × 0.60-mm Land Grid Array (LGA) | Tape and Reel |
CSD25484F4T | 250 |
TA = 25°C | VALUE | UNIT | |
---|---|---|---|
VDS | Drain-to-source voltage | –20 | V |
VGS | Gate-to-source voltage | –12 | V |
ID | Continuous drain current(1) | –2.5 | A |
IDM | Pulsed drain current(1)(2) | –22 | A |
IG | Continuous gate clamp current | –35 | mA |
Pulsed gate clamp current(2) | –350 | ||
PD | Power dissipation(1) | 500 | mW |
V(ESD) | Human-body model (HBM) | 4 | kV |
Charged-device model (CDM) | 2 | ||
TJ, Tstg | Operating junction, storage temperature | –55 to 150 | °C |