SLPS642 April 2017 CSD87313DMS
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The CSD87313DMS is a 30-V common drain, dual N-channel device designed for USB Type-C/PD and battery protection. This SON 3.3-mm × 3.3-mm device has low-source-to-source on resistance that minimizes losses and offers low-component count for space constrained applications.
TA = 25°C | VALUE | UNIT | ||
---|---|---|---|---|
VS1S2 | Source1-to-Source2 Voltage | 30 | V | |
Qg | Gate Charge Total (4.5 V) | 28 | nC | |
Qgd | Gate Charge Gate-to-Drain | 6.0 | nC | |
RS1S2(on) | Max Source1-to-Source2 On Resistance | VGS = 2.5 V | 9.6 | mΩ |
VGS = 4.5 V | 5.5 | |||
VGS(th) | Threshold Voltage | 0.9 | V |
DEVICE | QTY | MEDIA | PACKAGE | SHIP |
---|---|---|---|---|
CSD87313DMS | 2500 | 13-Inch Reel | SON 3.30-mm × 3.30-mm Plastic Package |
Tape and Reel |
CSD87313DMST | 250 | 7-Inch Reel |
TA = 25°C unless otherwise stated | VALUE | UNIT | |
---|---|---|---|
VS1S2 | Source1-to-Source2 Voltage | 30 | V |
VGS | Gate-to-Source Voltage(1) | ±10 | V |
IS1S2 | Continuous Source Current(2) | 17 | A |
ISM | Pulsed Source Current, TA = 25°C(2)(3) | 120 | A |
PD | Power Dissipation(2) | 2.7 | W |
Power Dissipation(4) | 1 | ||
TJ, Tstg | Operating Junction, Storage Temperature |
–55 to 150 | °C |
EAS | Avalanche Energy, Single Pulse, ID = 37 A, L = 0.1 mH, RG = 25 Ω |
67 | mJ |
RS1S2(ON) vs VGS![]() |
Gate Charge![]() |