The CSD87353Q5D NexFET™ power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 5-mm × 6-mm outline. Optimized for 5-V gate drive applications, this product offers a flexible solution capable of offering a high-density power supply when paired with any 5-V gate drive from an external controller/driver.
DEVICE | MEDIA | QTY | PACKAGE | SHIP |
---|---|---|---|---|
CSD87353Q5D | 13-Inch Reel | 2500 | SON 5-mm × 6-mm Plastic Package |
Tape and Reel |
Typical Circuit![]() |
Typical Power Block Efficiency and Power Loss![]() |
Changes from C Revision (October 2011) to D Revision
Changes from B Revision (September 2011) to C Revision
Changes from A Revision (September 2011) to B Revision
Changes from * Revision (August 2011) to A Revision