The CSD87588N NexFET™ power block II is a highly-optimized design for synchronous buck applications offering high current and high efficiency capability in a small 5 mm × 2.5 mm outline. Optimized for 5 V gate drive applications, this product offers an efficient and flexible solution capable of providing a high density power supply when paired with any 5 V gate driver from an external controller/driver.
Device | Media | Qty | Package | Ship |
---|---|---|---|---|
CSD87588N | 13-Inch Reel | 2500 | 5 x 2.5 LGA | Tape and Reel |
CSD87588NT | 7-Inch Reel | 250 |
Typical Circuit![]() |
Typical Power Block Efficiency and Power Loss![]() |
Changes from C Revision (June 2014) to D Revision
Changes from B Revision (January 2014) to C Revision
Changes from A Revision (May 2013) to B Revision
Changes from * Revision (March 2013) to A Revision
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Voltage | VIN to PGND | –0.8 | 30 | V | |
VSW to PGND | 30 | ||||
VSW to PGND (10 ns) | 32 | ||||
TG to VSW | –20 | 20 | |||
BG to PGND | –20 | 20 | |||
IDM | Pulsed Current Rating(2) | 50 | A | ||
PD | Power Dissipation(3) | 6 | W | ||
EAS | Avalanche Energy | Sync FET, ID = 45, L = 0.1 mH | 101 | mJ | |
Control FET, ID = 26, L = 0.1 mH | 34 | ||||
TJ | Operating Junction | –55 | 150 | °C | |
Tstg | Storage Temperature Range | –55 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VGS | Gate Drive Voltage | 4.5 | 16 | V | |
VIN | Input Supply Voltage | 24 | V | ||
ƒSW | Switching Frequency | CBST = 0.1 μF (min) | 200 | 1500 | kHz |
Operating Current | No Airflow | 25 | A | ||
With Airflow (200 LFM) | 30 | A | |||
With Airflow + Heat Sink | 35 | A | |||
TJ | Operating Temperature | 125 | °C |
THERMAL METRIC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
RθJA | Junction-to-ambient thermal resistance (Min Cu) (1) | 170 | °C/W | ||
Junction-to-ambient thermal resistance (Max Cu) (2)(1) | 70 | ||||
RθJC | Junction-to-case thermal resistance (Top of package) (1) | 3.7 | |||
Junction-to-case thermal resistance (PGND Pin) (1) | 1.25 |
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
PLOSS | Power Loss(1) | VIN = 12 V, VGS = 5 V VOUT = 1.3 V, IOUT = 15 A ƒSW = 500 kHz LOUT = 0.29 µH, TJ = 25ºC |
2.1 | W | ||
IQVIN | VIN Quiescent Current | TG to TGR = 0 V BG to PGND = 0 V |
10 | µA |
PARAMETER | TEST CONDITIONS | Q1 FET | Q2 FET | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | |||||
STATIC CHARACTERISTICS | ||||||||||
BVDSS | Drain-to-Source Voltage | VGS = 0 V, IDS = 250 μA | 30 | 30 | V | |||||
IDSS | Drain-to-Source Leakage Current | VGS = 0 V, VDS = 24 V | 1 | 1 | μA | |||||
IGSS | Gate-to-Source Leakage Current | VDS = 0 V, VGS = 20 | 100 | 100 | nA | |||||
VGS(th) | Gate-to-Source Threshold Voltage | VDS = VGS, IDS = 250 μA | 1.1 | 1.9 | 1.1 | 1.9 | V | |||
RDS(on) | Drain-to-Source On Resistance | VGS = 4.5 V, IDS = 15 A | 10.4 | 12.5 | 3.5 | 4.2 | mΩ | |||
VGS = 10 V, IDS = 15 A | 8 | 9.6 | 2.9 | 3.5 | ||||||
gƒs | Transconductance | VDS = 10 V, IDS = 15 A | 43 | 93 | S | |||||
DYNAMIC CHARACTERISTICS | ||||||||||
CISS | Input Capacitance (1) | VGS = 0 V, VDS = 15 V, ƒ = 1 MHz |
566 | 736 | 2310 | 3000 | pF | |||
COSS | Output Capacitance (1) | 341 | 444 | 682 | 887 | pF | ||||
CRSS | Reverse Transfer Capacitance (1) | 10.3 | 13.4 | 62 | 80.4 | pF | ||||
RG | Series Gate Resistance (1) | 1.2 | 2.4 | 1.1 | 2.2 | Ω | ||||
Qg | Gate Charge Total (4.5 V) (1) | VDS = 15 V, IDS = 15 A |
3.2 | 4.1 | 13.7 | 17.9 | nC | |||
Qgd | Gate Charge - Gate-to-Drain | 0.7 | 4.3 | nC | ||||||
Qgs | Gate Charge - Gate-to-Source | 1.4 | 4.3 | nC | ||||||
Qg(th) | Gate Charge at Vth | 0.8 | 2.8 | nC | ||||||
QOSS | Output Charge | VDD = 12 V, VGS = 0 V | 7 | 18.6 | nC | |||||
td(on) | Turn On Delay Time | VDS = 15 V, VGS = 4.5 V, IDS = 15 A, RG = 2 Ω |
7.3 | 12.1 | ns | |||||
tr | Rise Time | 31.6 | 36.7 | ns | ||||||
td(off) | Turn Off Delay Time | 10.2 | 20.1 | ns | ||||||
tƒ | Fall Time | 5.0 | 6.3 | ns | ||||||
DIODE CHARACTERISTICS | ||||||||||
VSD | Diode Forward Voltage | IDS = 15 A, VGS = 0 V | 0.85 | 0.78 | V | |||||
Qrr | Reverse Recovery Charge | Vdd = 15 V, IF = 15 A, di/dt = 300 A/μs |
12.5 | 26.7 | nC | |||||
trr | Reverse Recovery Time | 16 | 23 | ns |
![]() |
Max RθJA = 70°C/W when mounted on 1 inch2 (6.45 cm2) of 2 oz. (0.071 mm thick) Cu. |
![]() |
Max RθJA = 170°C/W when mounted on minimum pad area of 2 oz. (0.071 mm thick) Cu. |