Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
CSD95410 Synchronous Buck NexFET Smart Power Stage
1 Features
- 90-A peak continuous current
- Over 95% system efficiency at 30 A
- High-frequency operation (up to 1.75
MHz)
- Diode emulation function
- Temperature compensated bi-directional
current sense
- Analog temperature output
- Fault monitoring
- 3.3-V and 5-V PWM signal compatible
- Tri-state PWM input
- Integrated bootstrap switch
- Optimized dead-time for shoot-through
protection
- High-density industry common QFN 5-mm ×
6-mm footprint
- Ultra-low-inductance package
- System optimized PCB footprint
- Thermally enhanced topside cooling
- RoHS compliant: lead-free terminal
plating
- Halogen free
2 Applications
- Multiphase synchronous buck
converters
- High-frequency
applications
- High-current, low-duty
cycle applications
- Point-of-load DC-DC
converters
- Memory and graphic cards
- Desktop and server VR12.x /
VR13.x / VR14.x V-core synchronous buck converters