DAC39RFx10-SP DAC39RFx10-SEP 10.4 or 20.8GSPS, 16-bit, Dual and Single Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface
DAC39RFx10-SP DAC39RFx10-SEP 10.4 or 20.8GSPS, 16-bit, Dual and Single Channel, Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface
DAC39RFx10-SP DAC39RFx10-SEP 10.4 or 20.8GSPS, 16-bit, Dual and Single Channel,
Multi-Nyquist Digital-to-Analog Converter (DAC) with JESD204C Interface
1 Features
Radiation hardness assured DAC39RFx10-SP:
Single event upset (SEU) immune registers
Single-event latch up (SEL): 120MeV-cm2/mg
RLAT Total ionizing dose (TID): 300krad (Si)
Radiation tolerant DAC39RFx10-SEP:
Single event upset (SEU) immune registers
Single-event latch up (SEL): 43MeV-cm2/mg
RLAT Total ionizing dose (TID): 30krad (Si)
16-bit, 10.4 or 20.8GSPS, multi-Nyquist DAC Cores
Maximum input data rate:
8-bit, Single channel, DES mode: 20.8GSPS
12-bit, Single channel, DES mode: 15.5GSPS
16-bit, Single channel: 10.4GSPS
8-bit, Dual channel, 10.4GSPS
12-bit, Dual channel: 7.75GSPS/ch
16-bit, Dual channel: 6.2GSPS/ch
Output bandwidth (-3dB): 12GHz
Performance at fOUT = 2.997GHz, DES2XL mode, DEM/Dither off