Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DACx1401 Single-Channel, 16-Bit
and 12-Bit, High-Voltage Output DACs With Precision Internal
Reference
1 Features
- Exceptional performance: 1LSB INL/DNL
(maximum)
- Ultra-low glitch energy: 1nV-s
- Wide power supply:
- Unipolar mode: +4.5V to +41.5V
- Bipolar mode: ±4.5V to ±21.5V
- 14 user-programmable output ranges
- ±5V, ±10V, ±20V
- 0V to 5V, 0V to 10V, 0V to 20V, 0V to 40V
- 20% overrange (except ±20V and 0V to 40V)
- Integrated 10ppm/°C, 2.5V precision
reference
- Reliability features:
- Cyclic redundancy check (CRC)
- Fault pin
- 50MHz, 4-wire SPI-compatible interface
- Temperature range: –55°C to +125°C
- Packages:
- 20-pin TSSOP (PW)
- 16-pin WQFN (RTE)