SLAS950A May 2013 – June 2015 DAC7562-Q1 , DAC7563-Q1 , DAC8162-Q1 , DAC8163-Q1 , DAC8562-Q1 , DAC8563-Q1
PRODUCTION DATA.
The DAC756x-Q1, DAC816x-Q1, and DAC856x-Q1 (DACxx6x-Q1) devices are low-power, voltage-output, dual-channel, 12-, 14-, and 16-bit digital-to-analog converters (DACs), respectively. These devices include a 2.5-V, 4-ppm/°C internal reference, giving a full-scale output voltage range of 2.5 V or 5 V. The internal reference has an initial accuracy of ±5 mV and can source or sink up to 20 mA at the VREFIN/VREFOUT pin.
These devices are monotonic, providing excellent linearity and minimizing undesired code-to-code transient voltages (glitch). They use a versatile three-wire serial interface that operates at clock rates up to 50 MHz. The interface is compatible with standard SPI™, QSPI™, Microwire, and digital signal processor (DSP) interfaces. The DACxx62-Q1 devices incorporate a power-on-reset circuit that ensures the DAC output powers up and remains at zero scale until a valid code is written to the device, whereas the DACxx63-Q1 devices similarly power up at mid-scale. These devices contain a power-down feature that reduces current consumption to typically 550 nA at 5 V. The low power consumption, internal reference, and small footprint make these devices ideal for portable, battery-operated equipment.
The DACxx62-Q1 devices are drop-in and function-compatible with each device in this family, as are the DACxx63-Q1 devices. The entire family is available in a 10-pin VSSOP-10 (DGS) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DAC7562-Q1 | VSSOP (10) | 3.00 mm × 3.00 mm |
DAC7563-Q1 | ||
DAC8162-Q1 | ||
DAC8163-Q1 | ||
DAC8562-Q1 | ||
DAC8563-Q1 |
Changes from * Revision (May 2013) to A Revision
PART NUMBER | RESOLUTION | MAXIMUM RELATIVE ACCURACY (LSB) | MAXIMUM DIFFERENTIAL NONLINEARITY (LSB) | MAXIMUM REFERENCE DRIFT (ppm/°C) | RESET TO |
---|---|---|---|---|---|
DAC7562-Q1 | 12-bit | ±0.75 | ±0.25 | 10 | Zero |
DAC7563-Q1 | Mid-scale | ||||
DAC8162-Q1 | 14-bit | ±3 | ±0.5 | 10 | Zero |
DAC8163-Q1 | Mid-scale | ||||
DAC8562-Q1 | 16-bit | ±12 | ±1 | 10 | Zero |
DAC8563-Q1 | Mid-scale |