The DLP300S digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DMD displays a very crisp and high quality image. This DMD is part of the chipset comprising the DLP300S DMD, DLPC1438 3D print controller and DLPA200x PMIC/LED driver. The compact physical size of the DLP300S DMD coupled with the controller and the PMIC/LED driver provides a complete system solution that enables fast, high resolution, reliable DLP 3D printers.
Get started with TI DLP® light-control technology page to learn how to get started with the DLP300S.
The DLP advanced light control resources on ti.com accelerate time to market, which include reference designs, optical module manufacturers, and DLP design network partners.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
DLP300S | FQK (57) | 18.20-mm × 7.00-mm |