Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP800RE 0.8-Inch WUXGA Digital Micromirror
Device
1 Features
- 0.8-inch diagonal
micromirror array
- WUXGA (1920 × 1200) display resolution
- 9.0-µm micromirror pitch
- ±14.5° micromirror tilt
- Corner illumination
- 2xLVDS input data bus
- Supports WUXGA up to 120Hz
- LED, laser-phosphor, and RGB laser supported by DLPC4430 display
controller, DLPA100 power management and motor driver IC