- Long cable reach
- Ultra-low power
- 38 mW for 1-V p2p
mode
- 82 mW for 2.4-V p2p
mode
- Compliant to IEEE 802.3cg 10Base-T1L
-
IEC 61000-4-4 EFT ±4 KV at 5
KHz, 100 KHz
-
IEC61000-4-5 surge ±2KV at
1,2/50us, 8/20us
-
IEC 61000-4-2 contact
discharge ±4 KV, ±8 KV air discharge
-
CISPR22 radiated emission
class B
- External MDI terminations for intrinsic safety
- MAC interface:
- Power supply
- single supply operations
from 3.3 V
- dual supply operations
for lowest power dissipation
- I/O voltages: 1.8 V, 2.5 V or 3.3 V
-
Diagnostics tool kit
- Clock output: 25 MHz, 50 MHz (RMII master)
- ±6-kV HBM ESD protection on MDI pins
- Operating temperature range: –40°C to 105°C
- Package: 5 mm x 5 mm, 32 pin with 0.5 mm pitch