Refer to the PDF data sheet for device specific package drawings
The DRA71x processor is offered in a 538-ball, 17×17-mm, 0.65-mm ball pitch (0.8mm spacing rules can be used on signals) with Via Channel™ Array (VCA) technology, ball grid array (BGA) package.
The architecture is designed to deliver high-performance concurrencies for automotive applications in a cost-effective solution, providing full scalability from the DRA75x ("Jacinto 6 EP" and "Jacinto 6 Ex"), DRA74x "Jacinto 6" and DRA72x "Jacinto 6 Eco" family of infotainment processors, including graphics, voice, HMI, multimedia and smartphone projection mode capabilities.
Programmability is provided by a single-core Arm Cortex-A15 RISC CPU with Arm Neon™ extensions and a TI C66x VLIW floating-point DSP core. The Arm processor lets developers keep control functions separate from other algorithms programmed on the DSP and coprocessors, thus reducing the complexity of the system software.
Additionally, TI provides a complete set of development tools for the Arm, and DSP, including C compilers and a debugging interface for visibility into source code execution.
Cryptographic acceleration is available in all devices. All other supported security features, including support for secure boot, debug security and support for trusted execution environment are available on High-Security (HS) devices. For more information about HS devices, contact your TI representative.
The DRA71x Jacinto 6 Entry processor family is qualified according to the AEC-Q100 standard.
The device features a simplified power supply rail mapping which enables lower cost PMIC solutions.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
DRA710CBD | FCBGA (538) | 17.0 mm × 17.0 mm |
DRA712CBD | FCBGA (538) | 17.0 mm × 17.0 mm |
DRA714CBD | FCBGA (538) | 17.0 mm × 17.0 mm |
DRA716CBD | FCBGA (538) | 17.0 mm × 17.0 mm |
DRA718CBD | FCBGA (538) | 17.0 mm × 17.0 mm |